/content/sps/au/en/search-results.html

    Standalone Call Systems

    ALIMENTATION SECOURUE 24V 12A (24AH)

    Overview
    Specifications

    Others

    • Color
      • Gray
      • White
    • Weight (kg)
      • 29 kilogram
    • Dimensions
      • L: 425 mm H: 315 mm D: 120 mm
    • Includes
      • 4 12V/12Ah Batteries

    Others

    • Color
      • Gray
      • White
    • Weight (kg)
      • 29 kilogram
    • Dimensions
      • L: 425 mm H: 315 mm D: 120 mm
    • Includes
      • 4 12V/12Ah Batteries
    • Color : Gray|White|
    • Weight (kg) : 29 kilogram|
    • Dimensions : L: 425 mm H: 315 mm D: 120 mm|
    • Includes : 4 12V/12Ah Batteries|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list