/content/sps/au/en/search-results.html

    Patient Room Components

    Systevo Com IP based patient handset with telephone function

    Patient handset Systevo Com with ergonomic shape, adapted to be simple and user-friendly.

    Overview

    This product is no longer available

    Part Number: 74137A1

    Patient handset Systevo Com with ergonomic shape, adapted to be simple and user-friendly.

    It has different control functions for the telephony, TV / radio functions, etc. and for accounting services. Designed with a multi-line LC display including an illuminated background and an integrated RFID card reader, the patient handset enables patients to make calls, control device functions in their immediate area (light, blinds) as well as conduct simple voice communication with the nursing staff. The patient handset can be used as a fully-functional telephone.

    The patient handset has an easy-to-clean surface and is ergonomic to hold thanks to the all-round rubber seal; the housing is coated with an anti-microbial substance to reduce existing bacteria and prevent them from multiplying. The keyboard is fitted with color-coded function keys (TV, radio, telephone, service), additional keys (channel selection, volume, lighting buttons) and a clear telephone keyboard.

    The integrated speakers also act as a receiver for the TV audio; alternatively the audio signal can be transmitted via the headphone socket (3.5 mm jack plug). The data from the patient card are fed in and user-specific device functions activated via the RFID card reader (patient, alternatively staff). This enables the available services to be clearly assigned and facilitates billing of the telephone and TV functions and additional services. It is prepared for future firmware updates subject to license to enable the use of additional service features. The handset is placed in a purpose-built bracket which can be located either on the wall or on the bedside table.

    Features
    • Graphic LC display for displaying patient-relevant data
    • Various national languages (D/GB/F/I/ESP/NL/user-specific)
    • Short-dial keys for TV, Radio, Telephone, Service functions
    • Call button - red - with LED reassurance light and locating light in accordance with DIN VDE 0834-1: 2016-06
    • Control of light sources
    • Channel selection button for TV/Radio
    • Control unit, for switching on/off and switching over
    • Function keys for adjusting the local audio volume
    • Telephone keypad 0-9, #, * and color-coordinated keys for starting/cancelling the call
    • Control electronics for HMI (operation), integrated device functions and safety-relevant services
    • Telephone (VoIP) for the operation on an extension system, SIP-compatible
    • Contactless RFID card reader for reading chip cards for the invoicing and authentication functions (users, personnel) and for use with services with user-dependent authorisations
    • Integrated microphone for call function (call system / telephony) in discrete or free mode
    • Jack socket 3.5 mm for connection to headphones
    • Power cable 3 m, with self-releasing plug, k-coded
    Mechanical structure:
    • Plastic housing in antimicrobial design, color RAL 9016
    • Front call button with pictogram
    • Membrane keypad color-coordinated with the operating functions with pressure point and back-lighting
    • Design in IP54
    • Rubber surround with shock protection and safe handling for the user
    • Replaceable power cable
    • Replaceable housing
    Additional information

    Compatibility with PBX systems on request.

    Accessories

    74137Z4 - Mounting bracket for patient handset.

    Specifications

    Others

    • Air humidity
      • < 20 %
    • Weight (g)
      • approx. 190 g gram
    • Type Of Protection
      • IP54
    • Storage Temperature
      • 0 °C ... 60 °C
    • Quiescent current @ 24 V DC
      • approx. 50 mA
    • Operating voltage (A)
      • 24 V DC +/-10 %
    • Material
      • PC+ABS-FR
    • Dimensions
      • W: 65 mm H: 33 mm L: 200 mm
    • Current Consumption
      • max. 100 mA ampere
    • Color
      • white, similar to RAL9016
    • Ambient Temperature
      • 5 °C ... 40 °C

    Others

    • Air humidity
      • < 20 %
    • Weight (g)
      • approx. 190 g gram
    • Type Of Protection
      • IP54
    • Storage Temperature
      • 0 °C ... 60 °C
    • Quiescent current @ 24 V DC
      • approx. 50 mA
    • Operating voltage (A)
      • 24 V DC +/-10 %
    • Material
      • PC+ABS-FR
    • Dimensions
      • W: 65 mm H: 33 mm L: 200 mm
    • Current Consumption
      • max. 100 mA ampere
    • Color
      • white, similar to RAL9016
    • Ambient Temperature
      • 5 °C ... 40 °C
    • Air humidity : < 20 %|
    • Weight (g) : approx. 190 g gram|
    • Type Of Protection : IP54|
    • Storage Temperature : 0 °C ... 60 °C|
    • Quiescent current @ 24 V DC : approx. 50 mA|
    • Operating voltage (A) : 24 V DC +/-10 %|
    • Material : PC+ABS-FR|
    • Dimensions : W: 65 mm H: 33 mm L: 200 mm|
    • Current Consumption : max. 100 mA ampere|
    • Color : white, similar to RAL9016|
    • Ambient Temperature : 5 °C ... 40 °C|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list