/content/sps/au/en/search-results.html

    Patient Room Components

    Radio Receiver Set

    Comprising a pressure-sensitive mat P/N 73312C3 in heavy, self-laying design and matching radio receiver P/N 73310J2.

    Overview

    Part Number: 73312C2

    Comprising a pressure-sensitive mat P/N 73312C3 in heavy, self-laying design and matching radio receiver P/N 73310J2. Particularly suitable for use near a patient bed or in the door area. Trip protection via wireless radio connection and beveled edges. Wet-cleanable and disinfectable. The pressure mat power supply is a 3 V battery, power is supplied to the receiver via the 7-pin DIN plug in the call system.

    Scope of delivery

    73310J2 Radio receiver.

    3 V battery.

    Specifications

    Others

    • Supply Voltage
      • 24
    • Overall Height
      • 9 millimetre
    • Overall Width
      • 700 millimetre
    • Dimensions
      • W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
    • Power Supply
      • 24 V DC (radio receiver) Watt
      • 3 V battery (handheld transmitter) Watt
    • Type Of Protection
      • Receiver IP64, Sender IP68

    Others

    • Supply Voltage
      • 24
    • Overall Height
      • 9 millimetre
    • Overall Width
      • 700 millimetre
    • Dimensions
      • W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
    • Power Supply
      • 24 V DC (radio receiver) Watt
      • 3 V battery (handheld transmitter) Watt
    • Type Of Protection
      • Receiver IP64, Sender IP68
    • Supply Voltage : 24
    • Overall Height : 9 millimetre
    • Overall Width : 700 millimetre
    • Dimensions : W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
    • Power Supply : 24 V DC (radio receiver) Watt|3 V battery (handheld transmitter) Watt
    • Type Of Protection : Receiver IP64, Sender IP68
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list