/content/sps/au/en/search-results.html

    Patient Room Components

    Pneumatic breath call unit (NCC) DIN-plug

    Pneumatic breath call unit with 7-pin plug, suitable for immobile patients.

    Overview

    Part Number: 70007B

    Pneumatic breath call unit with 7-pin plug, suitable for immobile patients. The unit is connected to the nurse call system via a 7-pin plug. The call is actuated pneumatically by forcefully breathing into the unit.

    Scope of delivery

    Pneumatic breath call unit, spare tube.

    Accessories

    70005BZ - Spare tubes for pneumatic call unit.

    Specifications

    Others

    • Operating voltage (A)
      • 24 V DC
    • Version
      • for normally closed circuit systems

    Others

    • Operating voltage (A)
      • 24 V DC
    • Version
      • for normally closed circuit systems
    • Operating voltage (A) : 24 V DC
    • Version : for normally closed circuit systems
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list