/content/sps/au/en/search-results.html

    Patient Room Components

    Patient handset with speech

    The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff.

    Overview

    This product is no longer available

    Part Number: 74133A1

    The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff. It is equipped with a clearly structured button panel and orientation light /reassurance lamp at the call push-button. With the 4-digit 7-segment display, the selected radio channels, TV function as well as the time (when available) is displayed. The patient handset is equipped with a speaker and a 3.5 mm jack headphone connection for radio and TV audio. Its surface is easy to clean and water-proof (IP54). The bracket on the wall or at the bedside table serves as a handset retainer. The handset is connected to the bed module via an auto-release plug.

    Features
    • Call button (red) with LED reassurance lamp and orientation light
    • 2 light buttons, yellow
    • Function control buttons
    • Microphone for speaking on handset mode
    • Earpiece
    • 3.5 mm jack plug to connect headphones
    • Auto-release system plug for connection to the bed module
    Additional information

    Can be used in combination with the bed module 74188A1.

    Scope of delivery

    2 x pull-cord fastening clip for mobile calling devices attached to the trapezoid bar.

    Accessories

    74131B1 Mounting bracket for patient handset, terminal.

    74096D Cable fastening clip.

    Specifications

    Others

    • Color
      • white, similar to RAL 9016 (housing)
    • Mounting
      • tubular at the bedside table / wall
    • Material
      • PC + ABS - GF20
    • Connecting cable
      • 2.5
    • Weight (g)
      • approx. 260 g gram
    • Type Of Protection
      • IP54
    • Dimensions
      • W: 71 mm H: 27 mm L: 206 mm

    Others

    • Color
      • white, similar to RAL 9016 (housing)
    • Mounting
      • tubular at the bedside table / wall
    • Material
      • PC + ABS - GF20
    • Connecting cable
      • 2.5
    • Weight (g)
      • approx. 260 g gram
    • Type Of Protection
      • IP54
    • Dimensions
      • W: 71 mm H: 27 mm L: 206 mm
    • Color : white, similar to RAL 9016 (housing)
    • Mounting : tubular at the bedside table / wall
    • Material : PC + ABS - GF20
    • Connecting cable : 2.5
    • Weight (g) : approx. 260 g gram
    • Type Of Protection : IP54
    • Dimensions : W: 71 mm H: 27 mm L: 206 mm
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list