/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Patient Room Components

    Electronic impulse switch 1 closer

    Electronic power surge relay for bed or room light switch in patient or resident room in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.

    Overview

    Part Number: 89371C

    Electronic power surge relay for bed or room light switch in patient or resident room in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.Fitted with break contact and normally open contact (trigger) with increased requirements for operating and interference resistance, as well as an potential separation (2xMOPP).

    Secure switching properties, even with long control lines and in an environment of electromagnetic fields.

    Pulse-shaped control using keys or relays (potential-free) or potential-bound via the supply of the call system (max. 24 V DC).

    Fitted with its own internal voltage supply (self-supplying).Prepared for screw-fastening in medical supply units (MSU), the low-noise operation exists.

    Features
    • Light bulbs / fluorescent lamps up to 1 kW
    • Control line: Detachable plug-in terminal (double-pole)
    Additional information

    IEC 60601-1, 2xMOPP.

    DIN VDE 0834-1: 2016-06.

    Specifications

    Others

    • Air humidity
      • < 20 %
    • Nominal frequency
      • 50 Hz hertz
    • Weight (g)
      • approx. 60 g gram
    • Connection
      • 7-pin for wires up to 2,5 mm2
    • Power Consumption
      • 0,75 W Watt
    • Ambient Temperature
      • 0 °C ... 50 °C
    • Storage Temperature
      • 0 °C ... 60 °C
    • Color
      • light gray
    • Rated voltage (V)
      • 230 V AC
    • Dimensions
      • W: 85 mm H: 42 mm D: 32 mm

    Others

    • Air humidity
      • < 20 %
    • Nominal frequency
      • 50 Hz hertz
    • Weight (g)
      • approx. 60 g gram
    • Connection
      • 7-pin for wires up to 2,5 mm2
    • Power Consumption
      • 0,75 W Watt
    • Ambient Temperature
      • 0 °C ... 50 °C
    • Storage Temperature
      • 0 °C ... 60 °C
    • Color
      • light gray
    • Rated voltage (V)
      • 230 V AC
    • Dimensions
      • W: 85 mm H: 42 mm D: 32 mm
    • Air humidity : < 20 %
    • Nominal frequency : 50 Hz hertz
    • Weight (g) : approx. 60 g gram
    • Connection : 7-pin for wires up to 2,5 mm2
    • Power Consumption : 0,75 W Watt
    • Ambient Temperature : 0 °C ... 50 °C
    • Storage Temperature : 0 °C ... 60 °C
    • Color : light gray
    • Rated voltage (V) : 230 V AC
    • Dimensions : W: 85 mm H: 42 mm D: 32 mm
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list