/content/sps/au/en/search-results.html

    Patient Room Components

    Display module with call/presence key

    Display module with high-quality LC display for rolling display of system messages from the local station/level.

    Overview

    This product is no longer available

    Part Number: 74910C5N

    Display module with high-quality LC display for rolling display of system messages from the local station/level. Integrated call and cancellation buttons for presence marking and call activation by the care service. Equipped with two-row, each 8-digits, alphanumeric LC display with back-lighting. Can also be read off from a larger distance and low ambient brightness. Display of system messages with set presence (alarms, calls and presence etc.) with the highest priority, rolling with several messages of identical priority. Acoustic call forwarding with set presence and the possibility of triggering additional calls. Integration of the display module into the room bus or bed bus. Upgradable to future system firmware due to forward-looking flash technology.

    Equipped with:
    • 2 x 8-digit alphanumeric, high-quality LCDs with back-lighting, readable from a minimum 3 m distance (reading angle 130 degrees)
    • Button for cancel / presence function
    • LED reminder lamp - green -
    • Sound transmitter for call forwarding
    • Button for call function
    • LED locating/reassurance light red
    • Connection via bed bus / room bus (selectable)
    • Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
    Features
    • Integrated LCD Display (2 x 8 characters)
    • Display of system alarms
    • Sound transmitter for call forwarding
    • Button for presence function
    • LED reminder lamp, green
    • Button for call function
    • LED location lamp and reassurance lamp, red
    • Connection via bed databus or corridor databus
    Additional information

    Coated with an anti-microbial substance.

    Replacement items for 74910C2, 74910C3, 74910C4.

    Scope of delivery

    Display module, flush-mounting, terminals.

    Accessories

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Others

    • Color
      • white, similar to RAL 9016
    • Weight (g)
      • approx. 100 g gram
    • Mounting
      • in flush-mounting box, DIN 49073
    • Dimensions
      • W: 68 mm H: 68 mm D: 40 mm

    Others

    • Color
      • white, similar to RAL 9016
    • Weight (g)
      • approx. 100 g gram
    • Mounting
      • in flush-mounting box, DIN 49073
    • Dimensions
      • W: 68 mm H: 68 mm D: 40 mm
    • Color : white, similar to RAL 9016|
    • Weight (g) : approx. 100 g gram|
    • Mounting : in flush-mounting box, DIN 49073|
    • Dimensions : W: 68 mm H: 68 mm D: 40 mm|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list