/content/sps/au/en/search-results.html

    Patient Room Components

    Contact step mat with integrated radio transmitter

    Pressure-sensitive mat in heavy, self-laying design.

    Overview

    Part Number: 73312C3

    Pressure-sensitive mat in heavy, self-laying design. Particularly suitable for use near a patient bed or in the door area. Trip protection via wireless radio connection (868 MHz) and beveled edges. The pressure mat power supply is a 3 V battery. Wet-cleanable and disinfectable.

    Scope of delivery

    3 V battery.

    Accessories

    73310J2 - Contact step mat with integrated radio transmitter.

    Specifications

    Others

    • Dimensions
      • W: 700 mm H: 9 mm L: 1100 mm (Trittmatte)
    • Power Supply
      • 3 V battery (handheld transmitter) Watt

    Others

    • Dimensions
      • W: 700 mm H: 9 mm L: 1100 mm (Trittmatte)
    • Power Supply
      • 3 V battery (handheld transmitter) Watt
    • Dimensions : W: 700 mm H: 9 mm L: 1100 mm (Trittmatte)
    • Power Supply : 3 V battery (handheld transmitter) Watt
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list