/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    high tech and semiconductor

    Midas®-M 4 in 1 Multi gas detector

    Midas M extractive, single point multi gas detector

    Overview
    The Midas-M is a Fixed Extractive Single Point with 4-in-1 Multi Gas Detector to detect more than 30 gases - precisely, easily, quickly, that draws a sample locally or from a remote point to a sensor cartridge that is located inside the detector's chassis. A side range of toxic, flammable and oxygen gas sensor cartridges are available that enable detection of gases used or generated in the Semiconductor and other manufacturing industries.
    Features & Benefits:
    • Over *33 gases available with 2 year warranty : 17 gases available at launch
    • 4-in-1 multi smart sensor cartridge with on board * ‘e-calibration’ certificate
    • Modular design for easy to use and service (front, pump, sensor cartridge, main and base)
    • 3 built in relays (Form C) for Alarm 1, 2 and Fault
    • Power over Ethernet (PoE) communication
    • Keypad interface and remote web browser interface
    • Factory-calibrated sensors to reduce need for frequent gas testing
    • Isolated 0-21 mA analog output with fault and event reporting
    • Modbus/TCP Ethernet for easy connectivity to all control and alarm systems ports for control connectivity and service interaction
    • Robust extractive pump system (2 year lifetime) sampling up to 100 feet
    Quick Specs:
    • Flow Rate: 500 mL/min
    • Transport Time: 2 to 30 seconds maximum
    • Sample Line Tubing: 0.125 in ID x 0.25 in OD
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell

    Features

    • Alarm Type
      • Dual Level Alarms Typically Set at 1/2 TLV and TLV
    • Series Name
      • Midas-M
    • Features & Benefits
      • 3 Built In Relays (Form C) for Alarm 1, 2 and Fault
      • 4-in-1 Multi Smart Sensor Cartridge with on Board With ‘e-Calibration’ Certificate
      • Bright LEDs and Intuitive Icon Driven Large LCD Display with Individual Multicolor Backlit
      • CE Marked for Total Immunity to Radio Frequency Interference
      • Event Logging to Review Sensor History
      • Factory-Calibrated Sensors to Reduce the Need for Frequent Gas Testing
      • Keypad Interface and Remote Web Browser Interface
      • Modbus/TCP Ethernet for Easy Connectivity to All Control and Alarm Systems Ports for Control Connectivity and Service Interaction
      • Modular Design for Easy to Use and Service (Front, Pump, Sensor Cartridge, Main and Base)
      • Optional Line Integrity Test (LIT) Module to Detect a Leakage in Tubing
      • Over 33 Gases Available with 2 Year Warranty
      • Password Protected Menu Levels to Preserve System Integrity
      • Power Over Ethernet (PoE)
      • Reflex® Sensor Health Check for Improved Safety
      • Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft
      • TempraSure TM Temperature Compensation Technology
    • Display Type
      • Multicolor Backlit LCD

    Technical Specifications

    • Wiring Requirement
      • 2-Wire 14 AWG Max
      • Digital: CAT5 Cable or Equivalent: RJ45 Connector
    • Visual Output
      • Power, Alarm Fault LEDs and Color TFT LCD
    • Tubing Length
      • 30 m
    • Transport Time
      • 2 to 25 sec
    • Sample Line Tubing
      • ID: 0.125 in OD: 0.25 in
    • Remote
      • Internet Browser Access via Ethernet
    • Relay Outputs
      • Relays (3) Rated 1.0 A @30 V DC or 0.5 A @125 V AC Max 10uA @10 mV Min Configurable as Normally Open or Closed and Latched or Unlatched
    • Overall Width
      • 3.27 in
    • Mounting
      • DIN Rail
      • Wall
    • Instrument
      • 4-Digit Alphanumeric Display with Separate Units
      • Concentration Bar Graph for Each Channel and Other Icon Driven Indicators
    • Flow Rate
      • 600 ml/min
    • Exhaust Line Tubing
      • ID: 0.188 in OD: 0.25 in
    • Enclosure Rating
      • NEMA 4
    • Effect of Position
      • No Effect in Typical Application
    • Display Operation key
      • 4-Button Interface Keypad
    • Communication
      • Lonworks
      • Modbus
      • PPP Protocol
      • Power Over Ethernet (PoE)
      • RS232C
      • TCP Ethernet
    • Bracket Material
      • Zinc Plated Steel
    • Analog Outputs
      • 3-Wire Sink, 3-Wire Source or 4-Wire Fully Isolated (0 to 21 mA for Each Channel)
    • Ambient Port
      • In Line Air Filter Required

    Overview

    • Warranty
      • Sensor Cartridge: 2 Years
      • Transmitter Unit: 1 Year

    Operating Characteristics

    • Storage Temperature
      • 41 to 77°F

    Dimensions & Weight

    • Size
      • H: 5.35 in W: 3.27 in D: 5.98 in
    • Sample Line Length
      • 30 m
    • Overall Depth
      • 5.98 in
    • Height
      • 5.35 in
    • Exhaust Length
      • 30 m

    Electrical Specifications

    • Power Consumption
      • ≤ 12.9W
    • Operating Voltage
      • 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)

    Applications & Compatibility

    • For Use With
      • Chemical Vapor Deposition
      • Gas Cabinets
      • Wafer Dryers
      • Wafer Reactor

    Material Specifications

    • Cover Material
      • Plastic (Polycarbonate)

    Standards & Certifications

    • Certificates and Standards
      • CE Marked Meets EN 50270:2015+AC:2016
      • EN 50270:2015
      • EN 50581:2012
      • EN 61000-6-4:2007 +A1:2011
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • EN61000-6-4:2007+A1 ETL Approved UL 61010-1:2012 Ed.3 IEEE 802.3af-2003
      • UKCA Marked

    Others

    • Industry
      • Manufacturing

    Brand

    • Brand
      • Honeywell

    Features

    • Alarm Type
      • Dual Level Alarms Typically Set at 1/2 TLV and TLV
    • Series Name
      • Midas-M
    • Features & Benefits
      • 3 Built In Relays (Form C) for Alarm 1, 2 and Fault
      • 4-in-1 Multi Smart Sensor Cartridge with on Board With ‘e-Calibration’ Certificate
      • Bright LEDs and Intuitive Icon Driven Large LCD Display with Individual Multicolor Backlit
      • CE Marked for Total Immunity to Radio Frequency Interference
      • Event Logging to Review Sensor History
      • Factory-Calibrated Sensors to Reduce the Need for Frequent Gas Testing
      • Keypad Interface and Remote Web Browser Interface
      • Modbus/TCP Ethernet for Easy Connectivity to All Control and Alarm Systems Ports for Control Connectivity and Service Interaction
      • Modular Design for Easy to Use and Service (Front, Pump, Sensor Cartridge, Main and Base)
      • Optional Line Integrity Test (LIT) Module to Detect a Leakage in Tubing
      • Over 33 Gases Available with 2 Year Warranty
      • Password Protected Menu Levels to Preserve System Integrity
      • Power Over Ethernet (PoE)
      • Reflex® Sensor Health Check for Improved Safety
      • Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft
      • TempraSure TM Temperature Compensation Technology
    • Display Type
      • Multicolor Backlit LCD

    Technical Specifications

    • Wiring Requirement
      • 2-Wire 14 AWG Max
      • Digital: CAT5 Cable or Equivalent: RJ45 Connector
    • Visual Output
      • Power, Alarm Fault LEDs and Color TFT LCD
    • Tubing Length
      • 30 m
    • Transport Time
      • 2 to 25 sec
    • Sample Line Tubing
      • ID: 0.125 in OD: 0.25 in
    • Remote
      • Internet Browser Access via Ethernet
    • Relay Outputs
      • Relays (3) Rated 1.0 A @30 V DC or 0.5 A @125 V AC Max 10uA @10 mV Min Configurable as Normally Open or Closed and Latched or Unlatched
    • Overall Width
      • 3.27 in
    • Mounting
      • DIN Rail
      • Wall
    • Instrument
      • 4-Digit Alphanumeric Display with Separate Units
      • Concentration Bar Graph for Each Channel and Other Icon Driven Indicators
    • Flow Rate
      • 600 ml/min
    • Exhaust Line Tubing
      • ID: 0.188 in OD: 0.25 in
    • Enclosure Rating
      • NEMA 4
    • Effect of Position
      • No Effect in Typical Application
    • Display Operation key
      • 4-Button Interface Keypad
    • Communication
      • Lonworks
      • Modbus
      • PPP Protocol
      • Power Over Ethernet (PoE)
      • RS232C
      • TCP Ethernet
    • Bracket Material
      • Zinc Plated Steel
    • Analog Outputs
      • 3-Wire Sink, 3-Wire Source or 4-Wire Fully Isolated (0 to 21 mA for Each Channel)
    • Ambient Port
      • In Line Air Filter Required

    Overview

    • Warranty
      • Sensor Cartridge: 2 Years
      • Transmitter Unit: 1 Year

    Operating Characteristics

    • Storage Temperature
      • 41 to 77°F

    Dimensions & Weight

    • Size
      • H: 5.35 in W: 3.27 in D: 5.98 in
    • Sample Line Length
      • 30 m
    • Overall Depth
      • 5.98 in
    • Height
      • 5.35 in
    • Exhaust Length
      • 30 m

    Electrical Specifications

    • Power Consumption
      • ≤ 12.9W
    • Operating Voltage
      • 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)

    Applications & Compatibility

    • For Use With
      • Chemical Vapor Deposition
      • Gas Cabinets
      • Wafer Dryers
      • Wafer Reactor

    Material Specifications

    • Cover Material
      • Plastic (Polycarbonate)

    Standards & Certifications

    • Certificates and Standards
      • CE Marked Meets EN 50270:2015+AC:2016
      • EN 50270:2015
      • EN 50581:2012
      • EN 61000-6-4:2007 +A1:2011
      • EN 61010-1:2010
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • EN61000-6-4:2007+A1 ETL Approved UL 61010-1:2012 Ed.3 IEEE 802.3af-2003
      • UKCA Marked

    Others

    • Industry
      • Manufacturing
    • Brand : Honeywell
    • Alarm Type : Dual Level Alarms Typically Set at 1/2 TLV and TLV
    • Wiring Requirement : 2-Wire 14 AWG Max|Digital: CAT5 Cable or Equivalent: RJ45 Connector
    • Warranty : Sensor Cartridge: 2 Years|Transmitter Unit: 1 Year
    • Visual Output : Power, Alarm Fault LEDs and Color TFT LCD
    • Tubing Length : 30 m
    • Transport Time : 2 to 25 sec
    • Storage Temperature : 41 to 77°F
    • Size : H: 5.35 in W: 3.27 in D: 5.98 in
    • Series Name : Midas-M
    • Sample Line Tubing : ID: 0.125 in OD: 0.25 in
    • Sample Line Length : 30 m
    • Remote : Internet Browser Access via Ethernet
    • Relay Outputs : Relays (3) Rated 1.0 A @30 V DC or 0.5 A @125 V AC Max 10uA @10 mV Min Configurable as Normally Open or Closed and Latched or Unlatched
    • Power Consumption : ≤ 12.9W
    • Overall Width : 3.27 in
    • Overall Depth : 5.98 in
    • Operating Voltage : 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)
    • Mounting : DIN Rail|Wall
    • Instrument : 4-Digit Alphanumeric Display with Separate Units|Concentration Bar Graph for Each Channel and Other Icon Driven Indicators
    • Industry : Manufacturing
    • Height : 5.35 in
    • For Use With : Chemical Vapor Deposition|Gas Cabinets|Wafer Dryers|Wafer Reactor
    • Flow Rate : 600 ml/min
    • Features & Benefits : 3 Built In Relays (Form C) for Alarm 1, 2 and Fault|4-in-1 Multi Smart Sensor Cartridge with on Board With ‘e-Calibration’ Certificate|Bright LEDs and Intuitive Icon Driven Large LCD Display with Individual Multicolor Backlit|CE Marked for Total Immunity to Radio Frequency Interference|Event Logging to Review Sensor History|Factory-Calibrated Sensors to Reduce the Need for Frequent Gas Testing|Keypad Interface and Remote Web Browser Interface|Modbus/TCP Ethernet for Easy Connectivity to All Control and Alarm Systems Ports for Control Connectivity and Service Interaction|Modular Design for Easy to Use and Service (Front, Pump, Sensor Cartridge, Main and Base)|Optional Line Integrity Test (LIT) Module to Detect a Leakage in Tubing|Over 33 Gases Available with 2 Year Warranty|Password Protected Menu Levels to Preserve System Integrity|Power Over Ethernet (PoE)|Reflex® Sensor Health Check for Improved Safety|Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft|TempraSure TM Temperature Compensation Technology
    • Exhaust Line Tubing : ID: 0.188 in OD: 0.25 in
    • Exhaust Length : 30 m
    • Enclosure Rating : NEMA 4
    • Effect of Position : No Effect in Typical Application
    • Display Type : Multicolor Backlit LCD
    • Display Operation key : 4-Button Interface Keypad
    • Cover Material : Plastic (Polycarbonate)
    • Communication : Lonworks|Modbus|PPP Protocol|Power Over Ethernet (PoE)|RS232C|TCP Ethernet
    • Certificates and Standards : CE Marked Meets EN 50270:2015+AC:2016|EN 50270:2015|EN 50581:2012|EN 61000-6-4:2007 +A1:2011|EN 61010-1:2010|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|EN61000-6-4:2007+A1 ETL Approved UL 61010-1:2012 Ed.3 IEEE 802.3af-2003|UKCA Marked
    • Bracket Material : Zinc Plated Steel
    • Analog Outputs : 3-Wire Sink, 3-Wire Source or 4-Wire Fully Isolated (0 to 21 mA for Each Channel)
    • Ambient Port : In Line Air Filter Required
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Midas-M Gas Specifications - Data Sheet
    application/pdf 1.18 MB
    11/16/2022
    1.18 MB
    Midas®-M MINERAL ACIDS (HF GROUP) Data Sheet
    application/pdf 216.27 KB
    7/27/2021
    216.27 KB
    Midas®-M DATASHEET
    application/pdf 372.08 KB
    7/27/2021
    372.08 KB
    Midas®-M SULPHUR DIOXIDE (SO2) Data Sheet
    application/pdf 215.06 KB
    7/27/2021
    215.06 KB
    Midas®-M OXYGEN (O2) Data Sheet
    application/pdf 209.52 KB
    7/27/2021
    209.52 KB
    Midas®-M AMMONIA (NH3) Data Sheet
    application/pdf 210.39 KB
    7/27/2021
    210.39 KB
    Midas®-M PHOSPHINE (PH3) Data Sheet
    application/pdf 216.31 KB
    7/27/2021
    216.31 KB
    Midas®-M SILANE GROUP (SIH4 SI2H6) Data Sheet
    application/pdf 215.26 KB
    7/27/2021
    215.26 KB
    Midas®-M CARBON MONOXIDE (CO) Data Sheet
    application/pdf 207.2 KB
    7/27/2021
    207.2 KB
    Midas®-M CHLORINE (Cl2) Data Sheet
    application/pdf 211.54 KB
    7/27/2021
    211.54 KB
    Midas®-M OZONE (O3) Data Sheet
    application/pdf 223 KB
    7/27/2021
    223 KB
    Midas®-M HYDROGEN (H2) Data Sheet
    application/pdf 213.77 KB
    7/27/2021
    213.77 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Midas®-M - User Manual
    application/pdf 4.41 MB
    7/9/2025
    4.41 MB
    Midas®-M MULTI GAS TRANSMITTER QSG
    application/postscript 6.45 MB
    7/27/2021
    6.45 MB
    Midas®-M MULTI GAS SENSOR CARTRIDGE QSG
    application/postscript 2.75 MB
    7/27/2021
    2.75 MB
    Midas®-M MULTI GAS RELAY MODULE QSG
    application/postscript 3.74 MB
    7/27/2021
    3.74 MB
    Midas-M EU Declaration of Conformity
    application/pdf 161.48 KB
    1/7/2022
    161.48 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Midas®-M BROCHURE
    application/pdf 3.81 MB
    7/27/2021
    3.81 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Midas®-M Technical Note - 1998-0963 Rev 1
    application/pdf 190.98 KB
    10/26/2022
    190.98 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity - Midas and Pyrolyzer
    application/pdf 160.95 KB
    11/24/2021
    160.95 KB
    Midas-M Intertek Authorization to Mark
    application/pdf 1.06 MB
    1/7/2022
    1.06 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Midas®-M Application Note
    application/pdf 2.16 MB
    3/30/2023
    2.16 MB
    Name
    Description
    File Size
    Date
    Size
    Midas®-M - User Manual
    application/pdf 4.41 MB
    7/9/2025
    4.41 MB
    Midas®-M Application Note
    application/pdf 2.16 MB
    3/30/2023
    2.16 MB
    Midas-M Gas Specifications - Data Sheet
    application/pdf 1.18 MB
    11/16/2022
    1.18 MB
    Midas®-M Technical Note - 1998-0963 Rev 1
    application/pdf 190.98 KB
    10/26/2022
    190.98 KB
    EU Declaration of Conformity - Midas and Pyrolyzer
    application/pdf 160.95 KB
    11/24/2021
    160.95 KB
    Midas®-M MULTI GAS TRANSMITTER QSG
    application/postscript 6.45 MB
    7/27/2021
    6.45 MB
    Midas®-M MINERAL ACIDS (HF GROUP) Data Sheet
    application/pdf 216.27 KB
    7/27/2021
    216.27 KB
    Midas®-M MULTI GAS SENSOR CARTRIDGE QSG
    application/postscript 2.75 MB
    7/27/2021
    2.75 MB
    Midas®-M DATASHEET
    application/pdf 372.08 KB
    7/27/2021
    372.08 KB
    Midas®-M SULPHUR DIOXIDE (SO2) Data Sheet
    application/pdf 215.06 KB
    7/27/2021
    215.06 KB
    Midas®-M BROCHURE
    application/pdf 3.81 MB
    7/27/2021
    3.81 MB
    Midas-M Intertek Authorization to Mark
    application/pdf 1.06 MB
    1/7/2022
    1.06 MB
    Midas®-M OXYGEN (O2) Data Sheet
    application/pdf 209.52 KB
    7/27/2021
    209.52 KB
    Midas®-M AMMONIA (NH3) Data Sheet
    application/pdf 210.39 KB
    7/27/2021
    210.39 KB
    Midas®-M PHOSPHINE (PH3) Data Sheet
    application/pdf 216.31 KB
    7/27/2021
    216.31 KB
    Midas®-M SILANE GROUP (SIH4 SI2H6) Data Sheet
    application/pdf 215.26 KB
    7/27/2021
    215.26 KB
    Midas®-M CARBON MONOXIDE (CO) Data Sheet
    application/pdf 207.2 KB
    7/27/2021
    207.2 KB
    Midas®-M CHLORINE (Cl2) Data Sheet
    application/pdf 211.54 KB
    7/27/2021
    211.54 KB
    Midas®-M OZONE (O3) Data Sheet
    application/pdf 223 KB
    7/27/2021
    223 KB
    Midas®-M MULTI GAS RELAY MODULE QSG
    application/postscript 3.74 MB
    7/27/2021
    3.74 MB
    Midas®-M HYDROGEN (H2) Data Sheet
    application/pdf 213.77 KB
    7/27/2021
    213.77 KB
    Midas-M EU Declaration of Conformity
    application/pdf 161.48 KB
    1/7/2022
    161.48 KB
    Name
    Description
    File Size
    Date
    Size
    Midas-M Gas Specifications - Data Sheet
    1.18 MB
    11/16/2022
    Midas®-M MINERAL ACIDS (HF GROUP) Data Sheet
    216.27 KB
    7/27/2021
    Midas®-M DATASHEET
    372.08 KB
    7/27/2021
    Midas®-M SULPHUR DIOXIDE (SO2) Data Sheet
    215.06 KB
    7/27/2021
    Midas®-M OXYGEN (O2) Data Sheet
    209.52 KB
    7/27/2021
    Midas®-M AMMONIA (NH3) Data Sheet
    210.39 KB
    7/27/2021
    Midas®-M PHOSPHINE (PH3) Data Sheet
    216.31 KB
    7/27/2021
    Midas®-M SILANE GROUP (SIH4 SI2H6) Data Sheet
    215.26 KB
    7/27/2021
    Midas®-M CARBON MONOXIDE (CO) Data Sheet
    207.2 KB
    7/27/2021
    Midas®-M CHLORINE (Cl2) Data Sheet
    211.54 KB
    7/27/2021
    Midas®-M OZONE (O3) Data Sheet
    223 KB
    7/27/2021
    Midas®-M HYDROGEN (H2) Data Sheet
    213.77 KB
    7/27/2021
    Midas®-M - User Manual
    4.41 MB
    7/9/2025
    Midas®-M MULTI GAS TRANSMITTER QSG
    6.45 MB
    7/27/2021
    Midas®-M MULTI GAS SENSOR CARTRIDGE QSG
    2.75 MB
    7/27/2021
    Midas®-M MULTI GAS RELAY MODULE QSG
    3.74 MB
    7/27/2021
    Midas-M EU Declaration of Conformity
    161.48 KB
    1/7/2022
    Midas®-M BROCHURE
    3.81 MB
    7/27/2021
    Midas®-M Technical Note - 1998-0963 Rev 1
    190.98 KB
    10/26/2022
    EU Declaration of Conformity - Midas and Pyrolyzer
    160.95 KB
    11/24/2021
    Midas-M Intertek Authorization to Mark
    1.06 MB
    1/7/2022
    Midas®-M Application Note
    2.16 MB
    3/30/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MM-B01
    Midas-M 4-20mA Base Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-B01
    Midas-M 4-20mA Base Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-B02
    Midas-M TCPIP Base Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-B02
    Midas-M TCPIP Base Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-CAT
    Midas-M Cartridge wo Smart Cell
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-CAT
    Midas-M Cartridge wo Smart Cell
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-FIL
    Midas-M Filter Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-FIL
    Midas-M Filter Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-FRT
    Midas-M Front Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-FRT
    Midas-M Front Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-LIT
    Midas-M LIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-LIT
    Midas-M LIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-LPM
    Midas-M Pump Module - LIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-LPM
    Midas-M Pump Module - LIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-M01
    Midas-M 4-20mA Main Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-M01
    Midas-M 4-20mA Main Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-M02
    Midas-M TCPIP Main Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-M02
    Midas-M TCPIP Main Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-PM
    Midas-M Pump Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem
    MM-PM
    Midas-M Pump Module
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-midas-m-aem