/content/sps/au/en/search-results.html

    high tech and semiconductor

    Vertex™ Edge Toxic gas monitoring system

    Honeywell Vertex Edge is a cost-effective multipoint toxic gas monitoring system using chemcassette technology

    Overview
    Honeywell Vertex Edge toxic gas monitoring system can be tailored to meet the requirements of your facility. With up to nine Chemcassette® gas analyzers, each with eight points of detection, the system monitors virtually every gas used in semiconductor fabs — down to parts per billion (ppb).
    Honeywell Vertex Edge provides high performance with simple operation, so you can quickly evaluate gas readings, alarms, event logs, real-time trends and overall system status. And the user-friendly touchscreen with large icons makes navigation easy — even if you’re wearing gloves.
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • Honeywell

    Technical Specifications

    • Wiring Requirement
      • 14 AWG (10 AWG for 115 V)
      • Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 connector)
      • Modbus RTU: 2-Wire Stranded, Shielded Cable or Equivalent (24 to 14 AWG)
    • Tubing Length
      • 400 ft
    • Transport Time
      • Less than 50 sec up to 325 ft
    • Sample Lines
      • ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Flow Rate
      • 2.1 LPM
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Digital Communication Ports
      • OPC (Option)
      • RTU Modbus
      • TCP/IP

    Features

    • Visual Indicators
      • Display Gas Reading, Alarm and Instrument Status Real-Time Base
      • Event Logging Including Maintenance/Instrument Fault and Gas Alarm
      • LED Indicator: Normal (Green), Alarm 1 (Red), Alarm 2 (Red), Fault (Yellow)
      • Multiple Searching Option for The Event
      • Provide Real-Time Trend Chart and Gas Event Snapshot Trend Chart
    • Features & Benefits
      • Access the Inside of the Unit with Keylock and Latch - No Screwdriver Needed
      • Easily Service the Power and Data Cables with a Clear View of The Touchscreen and Chemcassette® Analyzers
      • Pullout Tray Makes It Easy to Replace and Service Pumps
      • Quickly Identify Sampling Tubes for Corresponding Analyzers, So You Can Address a Fault or Install a New Point
      • Steel Door Stands Up to Traffic, While a Splash-Proof Cap Protects the System From Overhead Liquid Exposure
      • Use the Touchscreen to Set Customized Reminders for Maintenance Tasks; Clearly See which Elements to Service
      • Vertex Edge Offers Modbus TCP and Modbus RTU for Interfacing to your Sites Control Systems
    • Display Type
      • 15.6 in Screen Monitor with Capacitive Touch Interface

    Dimensions & Weight

    • Size
      • H: 76 in D: 24 in W: 35 in
    • Exhaust Length
      • 50 ft

    Electrical Specifications

    • Power Consumption
      • 1.4 kVA, 0.84 Power Factor, 1.2 kW @128 V AC
    • Operating Voltage
      • 114 V AC to 126 V AC, 30A (120 V)
      • 208 V to 240 V AC, 15A (230 V)

    Operating Characteristics

    • Operating Humidity
      • 20 to 80% RH

    Material Specifications

    • Housing Material
      • Stainless Steel

    Standards & Certifications

    • Certificates and Standards
      • EN 301 489-1 V2.2.3
      • EN 301 489-3 V2.1.1
      • EN 50270:2015
      • EN 61000-3-2:2014
      • EN 61000-3-3:2013
      • EN 61000-6-4:2007/A1:2011
      • EN 62368-1:2014/A11:2017
      • EN IEC 61000-6-2:2019
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • IEC 61010-1:2010
      • IEC 61010-1:2010/AMD1:2016
      • RoHS Directive 2015/863/EU

    Others

    • Industry
      • Manufacturing

    Brand

    • Brand
      • Honeywell

    Technical Specifications

    • Wiring Requirement
      • 14 AWG (10 AWG for 115 V)
      • Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 connector)
      • Modbus RTU: 2-Wire Stranded, Shielded Cable or Equivalent (24 to 14 AWG)
    • Tubing Length
      • 400 ft
    • Transport Time
      • Less than 50 sec up to 325 ft
    • Sample Lines
      • ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Flow Rate
      • 2.1 LPM
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Digital Communication Ports
      • OPC (Option)
      • RTU Modbus
      • TCP/IP

    Features

    • Visual Indicators
      • Display Gas Reading, Alarm and Instrument Status Real-Time Base
      • Event Logging Including Maintenance/Instrument Fault and Gas Alarm
      • LED Indicator: Normal (Green), Alarm 1 (Red), Alarm 2 (Red), Fault (Yellow)
      • Multiple Searching Option for The Event
      • Provide Real-Time Trend Chart and Gas Event Snapshot Trend Chart
    • Features & Benefits
      • Access the Inside of the Unit with Keylock and Latch - No Screwdriver Needed
      • Easily Service the Power and Data Cables with a Clear View of The Touchscreen and Chemcassette® Analyzers
      • Pullout Tray Makes It Easy to Replace and Service Pumps
      • Quickly Identify Sampling Tubes for Corresponding Analyzers, So You Can Address a Fault or Install a New Point
      • Steel Door Stands Up to Traffic, While a Splash-Proof Cap Protects the System From Overhead Liquid Exposure
      • Use the Touchscreen to Set Customized Reminders for Maintenance Tasks; Clearly See which Elements to Service
      • Vertex Edge Offers Modbus TCP and Modbus RTU for Interfacing to your Sites Control Systems
    • Display Type
      • 15.6 in Screen Monitor with Capacitive Touch Interface

    Dimensions & Weight

    • Size
      • H: 76 in D: 24 in W: 35 in
    • Exhaust Length
      • 50 ft

    Electrical Specifications

    • Power Consumption
      • 1.4 kVA, 0.84 Power Factor, 1.2 kW @128 V AC
    • Operating Voltage
      • 114 V AC to 126 V AC, 30A (120 V)
      • 208 V to 240 V AC, 15A (230 V)

    Operating Characteristics

    • Operating Humidity
      • 20 to 80% RH

    Material Specifications

    • Housing Material
      • Stainless Steel

    Standards & Certifications

    • Certificates and Standards
      • EN 301 489-1 V2.2.3
      • EN 301 489-3 V2.1.1
      • EN 50270:2015
      • EN 61000-3-2:2014
      • EN 61000-3-3:2013
      • EN 61000-6-4:2007/A1:2011
      • EN 62368-1:2014/A11:2017
      • EN IEC 61000-6-2:2019
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • IEC 61010-1:2010
      • IEC 61010-1:2010/AMD1:2016
      • RoHS Directive 2015/863/EU

    Others

    • Industry
      • Manufacturing
    • Brand : Honeywell
    • Wiring Requirement : 14 AWG (10 AWG for 115 V)|Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 connector)|Modbus RTU: 2-Wire Stranded, Shielded Cable or Equivalent (24 to 14 AWG)
    • Visual Indicators : Display Gas Reading, Alarm and Instrument Status Real-Time Base|Event Logging Including Maintenance/Instrument Fault and Gas Alarm|LED Indicator: Normal (Green), Alarm 1 (Red), Alarm 2 (Red), Fault (Yellow)|Multiple Searching Option for The Event|Provide Real-Time Trend Chart and Gas Event Snapshot Trend Chart
    • Tubing Length : 400 ft
    • Transport Time : Less than 50 sec up to 325 ft
    • Size : H: 76 in D: 24 in W: 35 in
    • Sample Lines : ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Power Consumption : 1.4 kVA, 0.84 Power Factor, 1.2 kW @128 V AC
    • Operating Voltage : 114 V AC to 126 V AC, 30A (120 V)|208 V to 240 V AC, 15A (230 V)
    • Operating Humidity : 20 to 80% RH
    • Operating Altitude : -1,000 ft to 6,000 ft Above Sea Level
    • Industry : Manufacturing
    • Housing Material : Stainless Steel
    • Flow Rate : 2.1 LPM
    • Features & Benefits : Access the Inside of the Unit with Keylock and Latch - No Screwdriver Needed|Easily Service the Power and Data Cables with a Clear View of The Touchscreen and Chemcassette® Analyzers|Pullout Tray Makes It Easy to Replace and Service Pumps|Quickly Identify Sampling Tubes for Corresponding Analyzers, So You Can Address a Fault or Install a New Point|Steel Door Stands Up to Traffic, While a Splash-Proof Cap Protects the System From Overhead Liquid Exposure|Use the Touchscreen to Set Customized Reminders for Maintenance Tasks; Clearly See which Elements to Service|Vertex Edge Offers Modbus TCP and Modbus RTU for Interfacing to your Sites Control Systems
    • Exhaust Line : ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Exhaust Length : 50 ft
    • Display Type : 15.6 in Screen Monitor with Capacitive Touch Interface
    • Digital Communication Ports : OPC (Option)|RTU Modbus|TCP/IP
    • Certificates and Standards : EN 301 489-1 V2.2.3|EN 301 489-3 V2.1.1|EN 50270:2015|EN 61000-3-2:2014|EN 61000-3-3:2013|EN 61000-6-4:2007/A1:2011|EN 62368-1:2014/A11:2017|EN IEC 61000-6-2:2019|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|IEC 61010-1:2010|IEC 61010-1:2010/AMD1:2016|RoHS Directive 2015/863/EU
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 532.2 KB
    11/6/2024
    532.2 KB
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 531.81 KB
    11/21/2025
    531.81 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge User Manual
    application/pdf 82.37 MB
    7/9/2025
    82.37 MB
    Honeywell Vertex™ Edge Manual
    application/pdf 82.35 MB
    10/24/2024
    82.35 MB
    Vertex™ Edge - Quick Reference Guide
    application/pdf 402.22 KB
    11/12/2024
    402.22 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge Brochure
    application/pdf 693.9 KB
    7/27/2021
    693.9 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Vertex Edge - EU Declaration of Conformity
    application/pdf 223.72 KB
    2/28/2023
    223.72 KB
    Vertex Edge EU Declaration of Conformity
    application/pdf 151.12 KB
    3/29/2022
    151.12 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge User Manual
    application/pdf 82.37 MB
    7/9/2025
    82.37 MB
    Honeywell Vertex™ Edge Manual
    application/pdf 82.35 MB
    10/24/2024
    82.35 MB
    Vertex Edge - EU Declaration of Conformity
    application/pdf 223.72 KB
    2/28/2023
    223.72 KB
    Vertex Edge EU Declaration of Conformity
    application/pdf 151.12 KB
    3/29/2022
    151.12 KB
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 532.2 KB
    11/6/2024
    532.2 KB
    Vertex™ Edge - Quick Reference Guide
    application/pdf 402.22 KB
    11/12/2024
    402.22 KB
    Honeywell Vertex™ Edge Brochure
    application/pdf 693.9 KB
    7/27/2021
    693.9 KB
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 531.81 KB
    11/21/2025
    531.81 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge Data Sheet
    532.2 KB
    11/6/2024
    Honeywell Vertex™ Edge Data Sheet
    531.81 KB
    11/21/2025
    Honeywell Vertex™ Edge User Manual
    82.37 MB
    7/9/2025
    Honeywell Vertex™ Edge Manual
    82.35 MB
    10/24/2024
    Vertex™ Edge - Quick Reference Guide
    402.22 KB
    11/12/2024
    Honeywell Vertex™ Edge Brochure
    693.9 KB
    7/27/2021
    Vertex Edge - EU Declaration of Conformity
    223.72 KB
    2/28/2023
    Vertex Edge EU Declaration of Conformity
    151.12 KB
    3/29/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    0185-0050
    DH485RS232C INTERFACE MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0050
    DH485RS232C INTERFACE MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0051
    ADVANCED INTERFACE CONVERTER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0051
    ADVANCED INTERFACE CONVERTER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0053
    16 POSITION ACDC RELAY MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0053
    16 POSITION ACDC RELAY MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0063
    DISPLAY 15IN LCD WTOUCHSCREEN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0063
    DISPLAY 15IN LCD WTOUCHSCREEN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0078
    VERTEX REPLACEMENT HARD DRIVE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0078
    VERTEX REPLACEMENT HARD DRIVE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0120
    KE MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0120
    KE MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0138
    12 HDMI CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0138
    12 HDMI CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0139
    12 USB-A TO USB-B
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0139
    12 USB-A TO USB-B
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-1174
    O RING AS-568-112-VT75
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-1174
    O RING AS-568-112-VT75
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-1182
    SOLENOID EJECTOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-1182
    SOLENOID EJECTOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web