/content/sps/au/en/search-results.html

    multi gas

    Honeywell BW™ Max XT II Multi Gas Detector

    Honeywell BW™ Max XT ll

    Overview
    Go the distance and save with this smart, simple and economical way to compliance. Product Overview: Honeywell BW™ Max XT ll is the smart, simple, and economical way to compliance. Workers feel safe and incidents are minimized so everyone will be able to do more. That means savings realized from business continuity and productivity. Simple operation, with SmartSample pump. Honeywell BW™ Max XT ll reliably monitors up to four hazards and combines straightforward one-button operation with our robust, motorized pump for intelligent, remote sampling, ideal for confined spaces. The Honeywell BW™ Max XT ll is fully compatible with MicroDock II automated test and calibration system.
    Features & Benefits:
    • Monitors H2S, CO, O2 and combustibles
    • One-button operation with robust, motorized pump
    • Compatible with MicroDock II
    Quick Specs:
    • Size: 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm
    • Weight: 11.5 oz. / 328 g
    • Temperature: -4 to 122°F / -20 to 50°C
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 11.5 ounce av
      • 328 gram
    • Instrument Size
      • 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm
    • Weight range
      • 328 g gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 10 to 100% RH (Non-Condensing) percent
      • 10%-100% percent
    • Sensor Range
      • CO: 0-1,000 ppm
      • H2S: 0-200 ppm
      • LEL: 0-100% and 0-5.0% v/v
      • O2: 0 to 30.0%

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, STEL, TWA, OL (Over Limit), Low Battery, Pump
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Max XT II
    • Languages
      • English, French, German, Spanish, Portuguese

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 13 Hours hours
      • 8 Hours @-20°C hours
      • 8-13 hours
    • Charging Time
      • 6 hours

    Certifications

    • Standards
      • ATEX: X g II 1 G Ga Ex ia IIC T4
      • BR-Exia IIC T4
      • IECEx: Ga Ex ia IIC T4
      • UL: Class I, Div 1, Group A, B, C, D

    Datalogging

    • Datalogging Capable
      • Yes
    • Datalogging
      • 375 hours at 15-second intervals
      • Standard Datalogging and Event Logging

    Display

    • Display Included
      • Yes
    • Display Readout
      • Low, High, STEL, TWA, OL (Over Limit), Low Battery, Pump
    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Best in Class Block Detection with Semi-Conductor Pressure Sensor
      • Bright Wide-Angled Visual Alarm Bars
      • Built-In Concussion Proof Boot
      • Compact and Lightweight Design Makes It Comfortable to Wear
      • Continuous LCD Shows Real-Time Gas Concentrations
      • Continuous Visual Compliance with IntelliFlash™
      • Conveniently Manage Your Detector with Fleet Manager II
      • Equipped with Standard Datalogging and Event Logging
      • Integrated Sampling Pump with Reliable Diaphragm Technology
      • Multi-Language Support in English, French, German, Spanish and Portuguese

    Filter

    • Filter Included
      • Yes

    Options

    • User Options
      • Calibration IR Lock
      • Confidence Beep
      • Confidence Interval
      • Datalog Interval
      • Detector Identification
      • Force Block Test
      • Force Bump Test when Overdue
      • Force Calibration when Overdue
      • Language Choices (Five)
      • Latching Alarms
      • Location Selection
      • Low Alarm Acknowledge
      • Safe Display Mode
      • Safety (Sensor) Lock
      • Sensor Configuration
      • Set Custom Start Up Message

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 75 ft meter
      • 75ft (23m) meter

    Sensor

    • Number of Sensors Included
      • 4
    • Sensor Type
      • Semi-Conductor Pressure Sensor

    Shelf Life

    • Operating Life
      • 2 years

    Warranty

    • Warranty
      • 2 Years Including All Sensors
      • Full two year warranty including all sensors

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Combustible Concentration
      • 0-100% LEL, 0-5.0% v/v
    • External Calibration
      • MicroDock II Automated Test and Calibration System
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/67
      • IP66/67

    Dimensions & Weight

    • Size
      • H: 5.1 in W: 2.8 in D: 2.0 in

    Technical Specifications

    • Gases Detected
      • H2S, CO, O2, LEL
    • Sensor Life
      • 2 Years
    • Keypad Type
      • One Button Operation
    • Attachment
      • Concussion-Proof Boot
      • Honeywell BW Connect
      • MicroDock II Compatible
      • Multi-Unit Cradle Charger
    • Pump Draw
      • Sample from up to 75 ft / 23m
    • Sampling
      • Integrated Sampling Pump with Reliable Diaphragm Technology
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Audible/Visual Alarms on Activation, Sensors, Battery, Pump and Circuitry (Continuous)

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy
      • Energy

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 11.5 ounce av
      • 328 gram
    • Instrument Size
      • 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm
    • Weight range
      • 328 g gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 10 to 100% RH (Non-Condensing) percent
      • 10%-100% percent
    • Sensor Range
      • CO: 0-1,000 ppm
      • H2S: 0-200 ppm
      • LEL: 0-100% and 0-5.0% v/v
      • O2: 0 to 30.0%

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, STEL, TWA, OL (Over Limit), Low Battery, Pump
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Max XT II
    • Languages
      • English, French, German, Spanish, Portuguese

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 13 Hours hours
      • 8 Hours @-20°C hours
      • 8-13 hours
    • Charging Time
      • 6 hours

    Certifications

    • Standards
      • ATEX: X g II 1 G Ga Ex ia IIC T4
      • BR-Exia IIC T4
      • IECEx: Ga Ex ia IIC T4
      • UL: Class I, Div 1, Group A, B, C, D

    Datalogging

    • Datalogging Capable
      • Yes
    • Datalogging
      • 375 hours at 15-second intervals
      • Standard Datalogging and Event Logging

    Display

    • Display Included
      • Yes
    • Display Readout
      • Low, High, STEL, TWA, OL (Over Limit), Low Battery, Pump
    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Best in Class Block Detection with Semi-Conductor Pressure Sensor
      • Bright Wide-Angled Visual Alarm Bars
      • Built-In Concussion Proof Boot
      • Compact and Lightweight Design Makes It Comfortable to Wear
      • Continuous LCD Shows Real-Time Gas Concentrations
      • Continuous Visual Compliance with IntelliFlash™
      • Conveniently Manage Your Detector with Fleet Manager II
      • Equipped with Standard Datalogging and Event Logging
      • Integrated Sampling Pump with Reliable Diaphragm Technology
      • Multi-Language Support in English, French, German, Spanish and Portuguese

    Filter

    • Filter Included
      • Yes

    Options

    • User Options
      • Calibration IR Lock
      • Confidence Beep
      • Confidence Interval
      • Datalog Interval
      • Detector Identification
      • Force Block Test
      • Force Bump Test when Overdue
      • Force Calibration when Overdue
      • Language Choices (Five)
      • Latching Alarms
      • Location Selection
      • Low Alarm Acknowledge
      • Safe Display Mode
      • Safety (Sensor) Lock
      • Sensor Configuration
      • Set Custom Start Up Message

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 75 ft meter
      • 75ft (23m) meter

    Sensor

    • Number of Sensors Included
      • 4
    • Sensor Type
      • Semi-Conductor Pressure Sensor

    Shelf Life

    • Operating Life
      • 2 years

    Warranty

    • Warranty
      • 2 Years Including All Sensors
      • Full two year warranty including all sensors

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Combustible Concentration
      • 0-100% LEL, 0-5.0% v/v
    • External Calibration
      • MicroDock II Automated Test and Calibration System
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/67
      • IP66/67

    Dimensions & Weight

    • Size
      • H: 5.1 in W: 2.8 in D: 2.0 in

    Technical Specifications

    • Gases Detected
      • H2S, CO, O2, LEL
    • Sensor Life
      • 2 Years
    • Keypad Type
      • One Button Operation
    • Attachment
      • Concussion-Proof Boot
      • Honeywell BW Connect
      • MicroDock II Compatible
      • Multi-Unit Cradle Charger
    • Pump Draw
      • Sample from up to 75 ft / 23m
    • Sampling
      • Integrated Sampling Pump with Reliable Diaphragm Technology
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Audible/Visual Alarms on Activation, Sensors, Battery, Pump and Circuitry (Continuous)

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy
      • Energy
    • Brand : BW|Honeywell BW
    • Weight : 11.5 ounce av|328 gram
    • Sub-Category : Multi-Gas|Multi-Gas Detector
    • Instrument Size : 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm
    • Weight range : 328 g gram
    • Humidity Range : 10 to 100% RH (Non-Condensing) percent|10%-100% percent
    • Sensor Range : CO: 0-1,000 ppm|H2S: 0-200 ppm|LEL: 0-100% and 0-5.0% v/v|O2: 0 to 30.0%
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Settings : Low, High, STEL, TWA, OL (Over Limit), Low Battery, Pump
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 13 Hours hours|8 Hours @-20°C hours|8-13 hours
    • Charging Time : 6 hours
    • Standards : ATEX: X g II 1 G Ga Ex ia IIC T4|BR-Exia IIC T4|IECEx: Ga Ex ia IIC T4|UL: Class I, Div 1, Group A, B, C, D
    • Datalogging Capable : Yes
    • Datalogging : 375 hours at 15-second intervals|Standard Datalogging and Event Logging
    • Display Included : Yes
    • Display Readout : Low, High, STEL, TWA, OL (Over Limit), Low Battery, Pump
    • Display Type : LCD
    • Features & Benefits : Best in Class Block Detection with Semi-Conductor Pressure Sensor|Bright Wide-Angled Visual Alarm Bars|Built-In Concussion Proof Boot|Compact and Lightweight Design Makes It Comfortable to Wear|Continuous LCD Shows Real-Time Gas Concentrations|Continuous Visual Compliance with IntelliFlash™|Conveniently Manage Your Detector with Fleet Manager II|Equipped with Standard Datalogging and Event Logging|Integrated Sampling Pump with Reliable Diaphragm Technology|Multi-Language Support in English, French, German, Spanish and Portuguese
    • Filter Included : Yes
    • User Options : Calibration IR Lock|Confidence Beep|Confidence Interval|Datalog Interval|Detector Identification|Force Block Test|Force Bump Test when Overdue|Force Calibration when Overdue|Language Choices (Five)|Latching Alarms|Location Selection|Low Alarm Acknowledge|Safe Display Mode|Safety (Sensor) Lock|Sensor Configuration|Set Custom Start Up Message
    • Sampling Pump Included : Yes
    • Sampling Pump Range : 75 ft meter|75ft (23m) meter
    • Number of Sensors Included : 4
    • Sensor Type : Semi-Conductor Pressure Sensor
    • Operating Life : 2 years
    • Warranty : 2 Years Including All Sensors|Full two year warranty including all sensors
    • Wireless Technology : BLE
    • Combustible Concentration : 0-100% LEL, 0-5.0% v/v
    • External Calibration : MicroDock II Automated Test and Calibration System
    • Ingress Protection : IP66/67|IP66/67
    • Combustible : Yes
    • Gas Type : H2S, CO, O2, LEL
    • Decibels : 95 decibel
    • Size : H: 5.1 in W: 2.8 in D: 2.0 in
    • Gases Detected : H2S, CO, O2, LEL
    • Power Source : Battery
    • Series Name : Honeywell BW Max XT II
    • Sensor Life : 2 Years
    • Keypad Type : One Button Operation
    • Attachment : Concussion-Proof Boot|Honeywell BW Connect|MicroDock II Compatible|Multi-Unit Cradle Charger
    • Pump Draw : Sample from up to 75 ft / 23m
    • Languages : English, French, German, Spanish, Portuguese
    • Sampling : Integrated Sampling Pump with Reliable Diaphragm Technology
    • Industry : Energy|Energy
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Tests : Audible/Visual Alarms on Activation, Sensors, Battery, Pump and Circuitry (Continuous)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell?BW™ Max?XT?II Multi-Gas Detector Data Sheet
    application/pdf 295.63 KB
    7/27/2021
    295.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    BW™ Max XT II User Manual
    application/pdf 7.19 MB
    7/30/2024
    7.19 MB
    Honeywell BW Max XT ll Quick Reference Guide Rev. D2
    application/pdf 631.83 KB
    2/18/2022
    631.83 KB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    BW Max XT Firmware II V.13.001 (RFP Format)
    application/zip 86.84 KB
    10/13/2026
    86.84 KB
    BW™ Max XT ll - Firmware V.13.000
    application/zip 52.8 KB
    7/15/2021
    52.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Portable Gas Detection Product Guide
    application/pdf 2.5 MB
    5/16/2023
    2.5 MB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    BW™ Max XT ll Order Info
    application/pdf 773.23 KB
    7/27/2021
    773.23 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    BW™ Max XT ll IECEx Certificate of Conformity
    application/pdf 563.12 KB
    7/27/2021
    563.12 KB
    BW™ Max XT ll KCS Certificate Korea
    application/pdf 359 KB
    7/15/2021
    359 KB
    BW™ Max XT ll ATEX Certificate
    application/pdf 212.28 KB
    7/27/2021
    212.28 KB
    Honeywell BW™ Max XT ll Certificate of Design Assessment
    application/pdf 158.55 KB
    7/15/2021
    158.55 KB
    BW™ Max XT ll Ex NEPSI Certificate CN
    application/pdf 1.03 MB
    7/15/2021
    1.03 MB
    BW Max XT ll EU Declaration of Conformity
    application/pdf 140.83 KB
    1/14/2022
    140.83 KB
    BW™ Max XT ll CSA Certificate of Compliance EN
    application/pdf 96.76 KB
    7/27/2021
    96.76 KB
    BW Max XT II Inmetro Certificate of Conformity DNV
    application/pdf 728.75 KB
    8/10/2022
    728.75 KB
    BW™ Max XT ll Marine Certificate of Design Assessment Calgary
    application/pdf 157.51 KB
    7/27/2021
    157.51 KB
    Name
    Description
    File Size
    Date
    Size
    BW™ Max XT ll IECEx Certificate of Conformity
    application/pdf 563.12 KB
    7/27/2021
    563.12 KB
    BW™ Max XT ll KCS Certificate Korea
    application/pdf 359 KB
    7/15/2021
    359 KB
    BW™ Max XT ll ATEX Certificate
    application/pdf 212.28 KB
    7/27/2021
    212.28 KB
    Honeywell BW™ Max XT ll Certificate of Design Assessment
    application/pdf 158.55 KB
    7/15/2021
    158.55 KB
    BW™ Max XT II User Manual
    application/pdf 7.19 MB
    7/30/2024
    7.19 MB
    BW Max XT Firmware II V.13.001 (RFP Format)
    application/zip 86.84 KB
    10/13/2026
    86.84 KB
    Portable Gas Detection Product Guide
    application/pdf 2.5 MB
    5/16/2023
    2.5 MB
    BW™ Max XT ll Ex NEPSI Certificate CN
    application/pdf 1.03 MB
    7/15/2021
    1.03 MB
    BW Max XT ll EU Declaration of Conformity
    application/pdf 140.83 KB
    1/14/2022
    140.83 KB
    BW™ Max XT ll CSA Certificate of Compliance EN
    application/pdf 96.76 KB
    7/27/2021
    96.76 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Honeywell?BW™ Max?XT?II Multi-Gas Detector Data Sheet
    application/pdf 295.63 KB
    7/27/2021
    295.63 KB
    BW Max XT II Inmetro Certificate of Conformity DNV
    application/pdf 728.75 KB
    8/10/2022
    728.75 KB
    BW™ Max XT ll Order Info
    application/pdf 773.23 KB
    7/27/2021
    773.23 KB
    BW™ Max XT ll - Firmware V.13.000
    application/zip 52.8 KB
    7/15/2021
    52.8 KB
    BW™ Max XT ll Marine Certificate of Design Assessment Calgary
    application/pdf 157.51 KB
    7/27/2021
    157.51 KB
    Honeywell BW Max XT ll Quick Reference Guide Rev. D2
    application/pdf 631.83 KB
    2/18/2022
    631.83 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell?BW™ Max?XT?II Multi-Gas Detector Data Sheet
    295.63 KB
    7/27/2021
    BW™ Max XT II User Manual
    7.19 MB
    7/30/2024
    Honeywell BW Max XT ll Quick Reference Guide Rev. D2
    631.83 KB
    2/18/2022
    BW Max XT Firmware II V.13.001 (RFP Format)
    86.84 KB
    10/13/2026
    BW™ Max XT ll - Firmware V.13.000
    52.8 KB
    7/15/2021
    Portable Gas Detection Product Guide
    2.5 MB
    5/16/2023
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    BW™ Max XT ll Order Info
    773.23 KB
    7/27/2021
    BW™ Max XT ll IECEx Certificate of Conformity
    563.12 KB
    7/27/2021
    BW™ Max XT ll KCS Certificate Korea
    359 KB
    7/15/2021
    BW™ Max XT ll ATEX Certificate
    212.28 KB
    7/27/2021
    Honeywell BW™ Max XT ll Certificate of Design Assessment
    158.55 KB
    7/15/2021
    BW™ Max XT ll Ex NEPSI Certificate CN
    1.03 MB
    7/15/2021
    BW Max XT ll EU Declaration of Conformity
    140.83 KB
    1/14/2022
    BW™ Max XT ll CSA Certificate of Compliance EN
    96.76 KB
    7/27/2021
    BW Max XT II Inmetro Certificate of Conformity DNV
    728.75 KB
    8/10/2022
    BW™ Max XT ll Marine Certificate of Design Assessment Calgary
    157.51 KB
    7/27/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    115390-L3
    Particulate pump filter (thin) replacement (kit of 100)
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    115390-L3
    Particulate pump filter (thin) replacement (kit of 100)
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126561-L3
    GASALERTMAX XT O2 LEL H2S CO NA
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126561-L3
    GASALERTMAX XT O2 LEL H2S CO NA
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126728-L3
    GASALERTMAX XT O2 LEL H2S CO UK
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126728-L3
    GASALERTMAX XT O2 LEL H2S CO UK
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126729-L3
    GASALERTMAX XT O2 LEL H2S CO AU
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126729-L3
    GASALERTMAX XT O2 LEL H2S CO AU
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126737-L3
    GASALERTMAX XT O2 LEL H2S CO UK
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126737-L3
    GASALERTMAX XT O2 LEL H2S CO UK
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126738-L3
    GASALERTMAX XT O2 LEL H2S CO AU
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126738-L3
    GASALERTMAX XT O2 LEL H2S CO AU
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126831-L3
    Multi Unit Cradlecharger (5) For Max Xt
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126831-L3
    Multi Unit Cradlecharger (5) For Max Xt
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126835-L3
    GASALERTMAX XT O2 LEL H2S CO CHINESE
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126835-L3
    GASALERTMAX XT O2 LEL H2S CO CHINESE
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126836-L3
    GASALERTMAX XT O2 LEL H2S CO OE
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126836-L3
    GASALERTMAX XT O2 LEL H2S CO OE
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126837-L3
    GASALERTMAX XT O2 LEL H2S CO OR
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_
    126837-L3
    GASALERTMAX XT O2 LEL H2S CO OR
    https://s7d1.scene7.com/is/image/Honeywell65/GasAlertMaxXTII_