/content/sps/au/en/search-results.html

    multi gas

    QRAE 3 Wireless 4-Gas Monitor

    Versatile Compact wireless monitor for up to four gases

    Overview

    QRAE 3 is a versatile, rugged, one- to four-sensor pumped or diffusion gas monitor that provides continuous exposure monitoring of oxygen (O2), combustibles, and toxic gases, including hydrogen sulfide (H2S), carbon monoxide (CO), sulfur dioxide (SO2) and hydrogen cyanide (HCN) for workers and responders in hazardous environments.

    The QRAE 3’s wireless communications capability enables access to real-time instrument readings and alarm status (including man-down alarm) from any location for better visibility and faster response. Real-time hazard readings can also be communicated to the ProRAE Guardian Safety System and the EchoView Host Mini-Controller Closed-Loop Wireless System for safety-enhancing wireless monitoring.

    Features and Benefits:

    • Real-time gas detector readings and alarm status enabled by state of the art wireless technology
    • Unmistakable five-way local and remote wireless notification of alarm conditions
    • Intuitive simple-to-operate two-button user interface
    • Strong, protective, concussion-proof design
    • IP-65/67 water- and dust-resistant case

    Application:

    • CBRNE
    • Clandestine Labs
    • Confined Space Entry
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Exploration
    • Fire Overhaul
    • Leak Detection
    • Plant Shutdown & Turn-Around
    • Residential Calls
    • Urban Search & Rescue
    • Worker Exposure
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 14.5 ounce av
      • 410 gram
    • Instrument Size
      • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
    • Weight range
      • Diffusion: 365 g gram
      • Pumped: 410 g gram

    Category

    • Sub-Category
      • Gas Monitor
      • Multi-Gas

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Latching
      • Manual Override
      • Non Latching
    • Alarm Type
      • Audio (Multi-Tone 95 dB)
      • Vibrating
      • Visual (LED)

    Features

    • Alarm Included
      • Yes
    • Series Name
      • QRAE 3
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 10 Hours Continuous with Wireless, Diffusion hours
      • 11 Hours Continuous Non-Wireless, Pumped hours
      • 14 Hours Continuous Non-Wireless, Diffusion hours
      • 8 Hours Continuous with Wireless, Pumped hours
      • 8-14 hours

    Calibration

    • Calibration Procedures
      • Two-Point Calibration for Zero and Span (Manual, or Automatic with AutoRAE 2)
    • Calibration Points
      • 2

    Certifications

    • Standards
      • Europe: IECEx/ATEX (II 1G Ex ia IIC T4)
      • US and Canada: Classified for Use in Class I, Div 1, Group A, B, C and D

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (3 Months for 4 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Viewing Area
      • 1.57 in x 1.06 in
    • Display Included
      • Yes
    • Display Matrix
      • 128 x 80
    • Display Type
      • Monochrome Graphic Display

    Features & Benefits

    • Features & Benefits
      • Available In Diffusion or Pumped Version
      • Device Management with Honeywell SafetySuite
      • Easy Access to Pump, Sensors, Filter and Battery Compartment
      • Large Graphical Display Icon-Driven User Interface through Intuitive, Simple to Operate Two-Button User Interface
      • Multi-Language Support with 18 Languages Encoded
      • Real-Time Gas Concentration Readings and Alarm Status Enabled by State-of the-Art Wireless Technology
      • Strong, Protective, Concussion-Proof Design
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • Alarms: latching, non latching, or manual override
      • User-Configurable Datalogging Intervals

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100ft (30m) meter
      • 98 ft meter

    Sensor

    • Number of Sensors Included
      • 4
    • Sensor Type
      • Catalytic Bead, Liquid Electrolyte, Electrochemical

    Warranty

    • Warranty
      • 1 Year on SO2, HCN Sensors
      • 2 Years Device
      • 3 Years on LEL, O2 , CO, H2 S Sensors

    Wireless

    • Wireless Technology
      • MESH
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • AutoRAE 2 Automatic Test and Calibration System
    • Replacement Parts
      • Battery (Rechargeable Li-ion)
    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • Diffusion: IP67
      • Pumped: IP65

    Dimensions & Weight

    • Size
      • H: 5.5 in W: 3.2 in D: 1.5 in (Diffusion)
      • H: 5.7 in W: 3.2 in D: 1.7 in (Pumped)

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Travel Charger
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Operating Frequency Range
      • 868 or 900 MHz
    • Wireless Approvals
      • ANATEL
      • CE RandTTE
      • FCC Part 15
      • ISM License Free Band
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Wireless Range
      • EchoView Host: LOS > 650 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 650 ft (200m)
    • Direct Readout
      • Battery Status
      • Man Down and Policy Enforcement Indicators
      • Pump Status (If Equipped with Pump)
      • Real-Time Reading of Gas Concentrations
      • STEL, TWA, Peak and Minimum Values
      • Wireless On/Off and Wireless Reception Quality
    • Model Number
      • QRAE 3
    • Keypad Type
      • Two-Button Operation
    • Attachment
      • Stainless-Steel Alligator Clip, Swivel Belt Clip (Optional), Pouch (Optional)
    • Pump Draw
      • Sample through Tubing Up To 98 ft (30m)
    • Sampling
      • Built-In Pump or Diffusion
    • EMC/RFI
      • Air: ±8kV, No Alarm
      • Contact: ±4kV
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm
    • Tests
      • EMI and ESD Test

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Environmental
      • Fire and Emergency Response
      • Fireground Toxic Twins Detection
      • Industrial Safety
      • Oil and Gas

    Others

    • Industry
      • Energy
      • Government & Public Sector

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 14.5 ounce av
      • 410 gram
    • Instrument Size
      • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
    • Weight range
      • Diffusion: 365 g gram
      • Pumped: 410 g gram

    Category

    • Sub-Category
      • Gas Monitor
      • Multi-Gas

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Latching
      • Manual Override
      • Non Latching
    • Alarm Type
      • Audio (Multi-Tone 95 dB)
      • Vibrating
      • Visual (LED)

    Features

    • Alarm Included
      • Yes
    • Series Name
      • QRAE 3
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 10 Hours Continuous with Wireless, Diffusion hours
      • 11 Hours Continuous Non-Wireless, Pumped hours
      • 14 Hours Continuous Non-Wireless, Diffusion hours
      • 8 Hours Continuous with Wireless, Pumped hours
      • 8-14 hours

    Calibration

    • Calibration Procedures
      • Two-Point Calibration for Zero and Span (Manual, or Automatic with AutoRAE 2)
    • Calibration Points
      • 2

    Certifications

    • Standards
      • Europe: IECEx/ATEX (II 1G Ex ia IIC T4)
      • US and Canada: Classified for Use in Class I, Div 1, Group A, B, C and D

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (3 Months for 4 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Viewing Area
      • 1.57 in x 1.06 in
    • Display Included
      • Yes
    • Display Matrix
      • 128 x 80
    • Display Type
      • Monochrome Graphic Display

    Features & Benefits

    • Features & Benefits
      • Available In Diffusion or Pumped Version
      • Device Management with Honeywell SafetySuite
      • Easy Access to Pump, Sensors, Filter and Battery Compartment
      • Large Graphical Display Icon-Driven User Interface through Intuitive, Simple to Operate Two-Button User Interface
      • Multi-Language Support with 18 Languages Encoded
      • Real-Time Gas Concentration Readings and Alarm Status Enabled by State-of the-Art Wireless Technology
      • Strong, Protective, Concussion-Proof Design
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • Alarms: latching, non latching, or manual override
      • User-Configurable Datalogging Intervals

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100ft (30m) meter
      • 98 ft meter

    Sensor

    • Number of Sensors Included
      • 4
    • Sensor Type
      • Catalytic Bead, Liquid Electrolyte, Electrochemical

    Warranty

    • Warranty
      • 1 Year on SO2, HCN Sensors
      • 2 Years Device
      • 3 Years on LEL, O2 , CO, H2 S Sensors

    Wireless

    • Wireless Technology
      • MESH
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • AutoRAE 2 Automatic Test and Calibration System
    • Replacement Parts
      • Battery (Rechargeable Li-ion)
    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • Diffusion: IP67
      • Pumped: IP65

    Dimensions & Weight

    • Size
      • H: 5.5 in W: 3.2 in D: 1.5 in (Diffusion)
      • H: 5.7 in W: 3.2 in D: 1.7 in (Pumped)

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Travel Charger
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Operating Frequency Range
      • 868 or 900 MHz
    • Wireless Approvals
      • ANATEL
      • CE RandTTE
      • FCC Part 15
      • ISM License Free Band
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Wireless Range
      • EchoView Host: LOS > 650 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 650 ft (200m)
    • Direct Readout
      • Battery Status
      • Man Down and Policy Enforcement Indicators
      • Pump Status (If Equipped with Pump)
      • Real-Time Reading of Gas Concentrations
      • STEL, TWA, Peak and Minimum Values
      • Wireless On/Off and Wireless Reception Quality
    • Model Number
      • QRAE 3
    • Keypad Type
      • Two-Button Operation
    • Attachment
      • Stainless-Steel Alligator Clip, Swivel Belt Clip (Optional), Pouch (Optional)
    • Pump Draw
      • Sample through Tubing Up To 98 ft (30m)
    • Sampling
      • Built-In Pump or Diffusion
    • EMC/RFI
      • Air: ±8kV, No Alarm
      • Contact: ±4kV
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm
    • Tests
      • EMI and ESD Test

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Environmental
      • Fire and Emergency Response
      • Fireground Toxic Twins Detection
      • Industrial Safety
      • Oil and Gas

    Others

    • Industry
      • Energy
      • Government & Public Sector
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 14.5 ounce av|410 gram
    • Sub-Category : Gas Monitor|Multi-Gas
    • Instrument Size : 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
    • Weight range : Diffusion: 365 g gram|Pumped: 410 g gram
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Settings : Latching|Manual Override|Non Latching
    • Alarm Included : Yes
    • Alarm Type : Audio (Multi-Tone 95 dB)|Vibrating|Visual (LED)
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 10 Hours Continuous with Wireless, Diffusion hours|11 Hours Continuous Non-Wireless, Pumped hours|14 Hours Continuous Non-Wireless, Diffusion hours|8 Hours Continuous with Wireless, Pumped hours|8-14 hours
    • Calibration Procedures : Two-Point Calibration for Zero and Span (Manual, or Automatic with AutoRAE 2)
    • Calibration Points : 2
    • Standards : Europe: IECEx/ATEX (II 1G Ex ia IIC T4)|US and Canada: Classified for Use in Class I, Div 1, Group A, B, C and D
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Continuous Datalogging (3 Months for 4 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Display Viewing Area : 1.57 in x 1.06 in
    • Display Included : Yes
    • Display Matrix : 128 x 80
    • Display Type : Monochrome Graphic Display
    • Features & Benefits : Available In Diffusion or Pumped Version|Device Management with Honeywell SafetySuite|Easy Access to Pump, Sensors, Filter and Battery Compartment|Large Graphical Display Icon-Driven User Interface through Intuitive, Simple to Operate Two-Button User Interface|Multi-Language Support with 18 Languages Encoded|Real-Time Gas Concentration Readings and Alarm Status Enabled by State-of the-Art Wireless Technology|Strong, Protective, Concussion-Proof Design|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions
    • Filter Included : No
    • User Options : Alarms: latching, non latching, or manual override|User-Configurable Datalogging Intervals
    • Sampling Pump Included : Yes
    • Sampling Pump Range : 100ft (30m) meter|98 ft meter
    • Number of Sensors Included : 4
    • Sensor Type : Catalytic Bead, Liquid Electrolyte, Electrochemical
    • Warranty : 1 Year on SO2, HCN Sensors|2 Years Device|3 Years on LEL, O2 , CO, H2 S Sensors
    • Wireless Technology : MESH
    • Wireless Enabled : Yes
    • External Calibration : AutoRAE 2 Automatic Test and Calibration System
    • Ingress Protection : Diffusion: IP67|Pumped: IP65
    • Replacement Parts : Battery (Rechargeable Li-ion)
    • Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Decibels : 95 decibel
    • Size : H: 5.5 in W: 3.2 in D: 1.5 in (Diffusion)|H: 5.7 in W: 3.2 in D: 1.7 in (Pumped)
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Travel Charger|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Operating Frequency Range : 868 or 900 MHz
    • Wireless Approvals : ANATEL|CE RandTTE|FCC Part 15|ISM License Free Band
    • Wireless Network : Mesh RAE Systems Dedicated Wireless Network
    • Wireless Range : EchoView Host: LOS > 650 ft (200 m)|ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)|ProRAE Guardian and RAEMesh Reader: LOS > 650 ft (200m)
    • Direct Readout : Battery Status|Man Down and Policy Enforcement Indicators|Pump Status (If Equipped with Pump)|Real-Time Reading of Gas Concentrations|STEL, TWA, Peak and Minimum Values|Wireless On/Off and Wireless Reception Quality
    • Power Source : Battery
    • Model Number : QRAE 3
    • Series Name : QRAE 3
    • Keypad Type : Two-Button Operation
    • Application : Environmental|Fire and Emergency Response|Fireground Toxic Twins Detection|Industrial Safety|Oil and Gas
    • Attachment : Stainless-Steel Alligator Clip, Swivel Belt Clip (Optional), Pouch (Optional)
    • Pump Draw : Sample through Tubing Up To 98 ft (30m)
    • Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
    • Sampling : Built-In Pump or Diffusion
    • Industry : Energy|Government & Public Sector
    • EMC/RFI : Air: ±8kV, No Alarm|Contact: ±4kV|EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm
    • Tests : EMI and ESD Test
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    QRAE 3 Data Sheet - EN
    application/pdf 119.31 KB
    7/15/2021
    119.31 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    QRAE 3 User Manual - EN
    application/pdf 2.68 MB
    4/23/2025
    2.68 MB
    QRAE 3 QSG - EN
    application/pdf 850.49 KB
    4/23/2025
    850.49 KB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    QRAE3 V2.18 with signature
    application/zip 481.01 KB
    7/15/2021
    481.01 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 144 Handling LEL Sensor Poisons
    application/pdf 802.28 KB
    8/3/2022
    802.28 KB
    Technical Note 180 SPE (Solid Polymer Electrolyte) Oxygen Sensor
    application/pdf 915.76 KB
    7/15/2021
    915.76 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    application/pdf 976.3 KB
    7/15/2021
    976.3 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    QRAE 3 Ingress Protection - IP 65 Test Certificate
    application/pdf 426.95 KB
    1/6/2022
    426.95 KB
    QRAE 3 EU Declaration of Conformity
    application/pdf 212.09 KB
    1/6/2022
    212.09 KB
    SIRA EC-Type Certificate
    application/pdf 68.54 KB
    1/6/2022
    68.54 KB
    QRAE 3 IECEx Certificate of Conformity
    application/pdf 73.53 KB
    1/6/2022
    73.53 KB
    QRAE 3 INMETRO Certificate Of Conformity
    application/pdf 459.4 KB
    2/20/2024
    459.4 KB
    QRAE 3 CSA Certificate of Compliance
    application/pdf 57.06 KB
    1/6/2022
    57.06 KB
    QRAE 3 Ingress Protection - IP 67 Test Certificate
    application/pdf 426.98 KB
    1/6/2022
    426.98 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    Application Note 217: Confined Spaces And The Construction Industry
    application/pdf 828.21 KB
    7/15/2021
    828.21 KB
    Toxic Twins (HCN & CO) In Fire Overhaul
    application/pdf 828.25 KB
    7/15/2021
    828.25 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    application/pdf 1 MB
    7/15/2021
    1 MB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    Technical Note 144 Handling LEL Sensor Poisons
    application/pdf 802.28 KB
    8/3/2022
    802.28 KB
    QRAE 3 Ingress Protection - IP 65 Test Certificate
    application/pdf 426.95 KB
    1/6/2022
    426.95 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    QRAE3 V2.18 with signature
    application/zip 481.01 KB
    7/15/2021
    481.01 KB
    Application Note 217: Confined Spaces And The Construction Industry
    application/pdf 828.21 KB
    7/15/2021
    828.21 KB
    QRAE 3 EU Declaration of Conformity
    application/pdf 212.09 KB
    1/6/2022
    212.09 KB
    QRAE 3 User Manual - EN
    application/pdf 2.68 MB
    4/23/2025
    2.68 MB
    Technical Note 180 SPE (Solid Polymer Electrolyte) Oxygen Sensor
    application/pdf 915.76 KB
    7/15/2021
    915.76 KB
    QRAE 3 QSG - EN
    application/pdf 850.49 KB
    4/23/2025
    850.49 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    QRAE 3 Data Sheet - EN
    application/pdf 119.31 KB
    7/15/2021
    119.31 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Toxic Twins (HCN & CO) In Fire Overhaul
    application/pdf 828.25 KB
    7/15/2021
    828.25 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    SIRA EC-Type Certificate
    application/pdf 68.54 KB
    1/6/2022
    68.54 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    application/pdf 1 MB
    7/15/2021
    1 MB
    QRAE 3 IECEx Certificate of Conformity
    application/pdf 73.53 KB
    1/6/2022
    73.53 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    QRAE 3 INMETRO Certificate Of Conformity
    application/pdf 459.4 KB
    2/20/2024
    459.4 KB
    QRAE 3 CSA Certificate of Compliance
    application/pdf 57.06 KB
    1/6/2022
    57.06 KB
    QRAE 3 Ingress Protection - IP 67 Test Certificate
    application/pdf 426.98 KB
    1/6/2022
    426.98 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    application/pdf 976.3 KB
    7/15/2021
    976.3 KB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Name
    Description
    File Size
    Date
    Size
    QRAE 3 Data Sheet - EN
    119.31 KB
    7/15/2021
    QRAE 3 User Manual - EN
    2.68 MB
    4/23/2025
    QRAE 3 QSG - EN
    850.49 KB
    4/23/2025
    QRAE3 V2.18 with signature
    481.01 KB
    7/15/2021
    Technical Note 144 Handling LEL Sensor Poisons
    802.28 KB
    8/3/2022
    Technical Note 180 SPE (Solid Polymer Electrolyte) Oxygen Sensor
    915.76 KB
    7/15/2021
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    609.21 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    Lithium-Ion Batteries Technical Note 166
    926.7 KB
    7/15/2021
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.04 KB
    11/1/2022
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    976.3 KB
    7/15/2021
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    1/23/2024
    QRAE 3 Ingress Protection - IP 65 Test Certificate
    426.95 KB
    1/6/2022
    QRAE 3 EU Declaration of Conformity
    212.09 KB
    1/6/2022
    SIRA EC-Type Certificate
    68.54 KB
    1/6/2022
    QRAE 3 IECEx Certificate of Conformity
    73.53 KB
    1/6/2022
    QRAE 3 INMETRO Certificate Of Conformity
    459.4 KB
    2/20/2024
    QRAE 3 CSA Certificate of Compliance
    57.06 KB
    1/6/2022
    QRAE 3 Ingress Protection - IP 67 Test Certificate
    426.98 KB
    1/6/2022
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    941.33 KB
    8/4/2022
    Application Note 217: Confined Spaces And The Construction Industry
    828.21 KB
    7/15/2021
    Toxic Twins (HCN & CO) In Fire Overhaul
    828.25 KB
    7/15/2021
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    1 MB
    7/15/2021
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    1.17 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    D06J-0130-008
    RG3 S ATEXIECEx ,NDIR - CH4,  Relay + H
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    D06J-0130-008
    RG3 S ATEXIECEx ,NDIR - CH4,  Relay + H
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-2043-000
    4-point chest harness for QRAE 3 holster case
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-2043-000
    4-point chest harness for QRAE 3 holster case
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3005-000
    Travel charger
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3005-000
    Travel charger
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-11111-111
    QRAE 3 Pumped CSA LEL H2S CO O2 - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-11111-111
    QRAE 3 Pumped CSA LEL H2S CO O2 - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-11211-111
    QRAE 3 Pumped CSA LEL H2S CO O2 - Li-ion Wireless (900MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-11211-111
    QRAE 3 Pumped CSA LEL H2S CO O2 - Li-ion Wireless (900MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12211-111
    QR3PMPATXW-900LELH2SO2COKIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12211-111
    QR3PMPATXW-900LELH2SO2COKIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-21111-111
    QRAE 3 Diffusion CSA LEL H2S CO O2 - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-21111-111
    QRAE 3 Diffusion CSA LEL H2S CO O2 - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-21211-111
    QRAE 3 Diffusion CSA LEL H2S CO O2 - Li-ion Wireless (900MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-21211-111
    QRAE 3 Diffusion CSA LEL H2S CO O2 - Li-ion Wireless (900MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M026-12300-011
    QR3PMPATEX868MCOKIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M026-12300-011
    QR3PMPATEX868MCOKIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M026-12300-061
    QR3PMPATEX868MNH3KIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M026-12300-061
    QR3PMPATEX868MNH3KIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg