/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    multi gas

    Honeywell BW™ Ultra Multi Gas Detector

    Honeywell BW™ ultra multi-gas detector. Extra detection with ultra protection.

    Overview
    The Honeywell BW™ Ultra is a five-gas detector from Honeywell that is designed specifically for sampling and monitoring confined spaces, before and after entry. It benefits from unmatched sensor technology, visibility on gas readings, comfort, and connectivity – even in most extreme working conditions. The Honeywell BW™ Ultra simultaneously detects the four gases you’re required to monitor in confined spaces. Plus there is a fifth sensor for the gas of your choice. This way you can add a fifth level of protection for your confined-space entries.

    Product Overview
    The Honeywell BW™ Ultra is a portable five-gas detector designed specifically for sampling and monitoring confined spaces. It is the first gas detector on the market to feature the 1-Series sensor, with fast response, reliable performance, and long life even in most extreme environments. That means high accuracy and lower costs.
    Unlike gas detectors that you wear, the Honeywell BW™ Ultra is a detector that you hold as you sample the air in a confined space. That’s why we designed the Honeywell BW™ Ultra to fit the shape of your hand – with a comfortable weight and a slimmer profile than other five-gas detectors – to minimize fatigue and enhance productivity.
    Plus it has the one-button operation and easy experience you’ve come to expect from Honeywell detectors. And if you do need to wear the Honeywell BW™ Ultra as you navigate a tight space, the detector moves with you – with an internal pump and no snag points.
    The Honeywell BW™ Ultra fully complies with all safety regulations in place by detecting the five gases for added protection at work. So whether you have operations in oil and gas, pulp and paper, water treatment, shipping industry, chemical plants, or other industries, you can add the maximum level of protection for your confined space entries.

    Features & Benefits:
    • Large, easy-to-view screen
    • Enhanced situational awareness for the hole watch
    • The new 1-Series sensor for enhanced reliability
    • Honeywell TouchConnect™ Technology for quick instrument management
    • Remote monitoring for an additional layer of protection.
    Quick Specs:
    • High standards of sensor quality and reliability
    • Repeatable performance without nuisance alarms – even in most extreme conditions
    • Expected life time for sensors: up to five years.
    Product availability will be released soon. In the meantime, please contact your local sales representative to learn more.BW Ultra - 'How -To' VIDEOS:
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 14.5 ounce av
      • 411 gram
    • Instrument Size
      • 5.8 x 3.3 x 1.6 in. / 14.8 x 8.5 x 4.0 cm
    • Weight range
      • 411 g gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 5 to 95% RH (Non-Condensing) percent
      • 5%-95% percent
    • Sensor Range
      • O2 (0-25%), LEL (0-100%LEL), H2S (0-100ppm), CO (0-2000ppm), SO2 (0-100ppm), H2 (0-2000ppm), CO2 (0-50000ppm), NH3 (0-100ppm), VOC (0-1000ppm), Cl2 (0-20ppm), NO2 (0-50ppm), HCN (0-100ppm), NO (0-200ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 131 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, STEL, TWA, OL (Over Limit)
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Ultra
    • Languages
      • English, French, German, Portuguese, Spanish, Simplified Chinese and Russian

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 14 Hours with PID or IR Sensor hours
      • 14-18 hours
      • 18 hours

    Certifications

    • Standards
      • ATEX: II 1G Ex ia IIC T4 Ga
      • CE European Conformity
      • IECEx: Ex ia IIC T4 Ga
      • UL: Class I, Div 1, Group A, B, C, D
      • UL: Class I, Zone 0, Group IIC

    Datalogging

    • Datalogging Sessions
      • 45 Days Based on 8 Hours Shifts Every 15 sec Logging
    • Datalogging Interval
      • 15 sec
    • Datalogging Capable
      • Yes
    • Datalogging
      • 45 days based on 8 hour shifts every 15 seconds logging

    Display

    • Display Included
      • Yes
    • Display Type
      • Dot Matrix Display

    Features & Benefits

    • Features & Benefits
      • Easy Service and Maintenance
      • Ergonomically Designed for Easy Use
      • Hole Watch Mode for Quick Decision Making
      • Honeycomb-Designed Housing for Extra Ruggedness
      • Intuitive LCD Icons for Quick Decision Making
      • Intuitive Large Dot Matrix Display Giving Clear Readings
      • Light yet Rugged Design Fits in the Hand for Easy Sampling
      • Quick Bump and Calibration with IntelliDox System
      • Quick Responding Sensor Technology
      • Scratch-Resistant Display Protector
      • Smart Gas Layout for Clear Sensor Reading
      • Tamper-Proof Operation with One Button Operation

    Options

    • User Options
      • Adjust STEL Period (5-15 min in 1 min Intervals)
      • Bump Test Interval
      • Calibration Due Date (1 to 365 Days, or Set to Zero for Off)
      • Calibration Interval
      • Calibration Span Levels
      • Individual Sensor Enable/Disable
      • LEL and PID Correction Factors
      • Languages: English, French, German, Portuguese, Spanish, Simplified Chinese and Russian
      • Latching Alarms
      • Select Combustible Gases Measurement: 0-100% LEL or Methane Gas 0-5.0% v/v
      • Stealth Mode

    Sampling

    • Sampling Pump Location
      • Built-In Pump
    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 75ft (23m) meter

    Sensor

    • Number of Sensors Included
      • 15
    • Sensor Type
      • Infrared (IR)

    Warnings

    • Warnings & Restrictions
      • The Application should be Reviewed to Ensure the Honeywell BW Ultra can Provide Adequate Detection
      • The LEL IR Combustible Gas Sensor Option Used in Honeywell BW Ultra cannot Detect Certain Combustible Gases Including Hydrogen and Acetylene

    Warranty

    • Warranty
      • 2 Years Battery
      • 3 Years on Instrument
      • Sensors: 3 Years (2 Years NH3, 1 Year PID and Cl2)

    Wireless

    • Wireless Technology
      • BLE
      • Bluetooth (BLE)
    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • LEL 0-100% LEL, 0-5.00% vol
    • Correction Factor
      • LEL and PID Correction Factors
    • Combustible
      • Yes
    • Gas Type
      • O2, LEL, H2S, CO, SO2, H2, CO2, NH3, VOC, Cl2, NO2, HCN, NO
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/68

    Dimensions & Weight

    • Size
      • 5.8 in x 3.3 in x 1.6 in

    Technical Specifications

    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Honeywell TouchConnect - Easy Ability to Enter Bump or Calibration Mode or Change Set-Points
    • Gases Detected
      • H2S, CO, O2, LEL, VOC, CO2, SO2, NH3, H2, Cl2, NO2, HCN, NO
    • Event Logging
      • 30 Alarm Events and 10 Bump Events
    • Keypad Type
      • One Button Operation
    • Pump Draw
      • Sample from up to 75 ft / 22.9m
    • Tests
      • Activated Detector Automatically Perform One Internal Diagnostic Test Every 24 Hours (Sensors, Battery, and Circuitry)

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Sampling and Monitoring Confined Spaces Before and After Entry

    Others

    • Industry
      • Energy
      • Energy

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 14.5 ounce av
      • 411 gram
    • Instrument Size
      • 5.8 x 3.3 x 1.6 in. / 14.8 x 8.5 x 4.0 cm
    • Weight range
      • 411 g gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 5 to 95% RH (Non-Condensing) percent
      • 5%-95% percent
    • Sensor Range
      • O2 (0-25%), LEL (0-100%LEL), H2S (0-100ppm), CO (0-2000ppm), SO2 (0-100ppm), H2 (0-2000ppm), CO2 (0-50000ppm), NH3 (0-100ppm), VOC (0-1000ppm), Cl2 (0-20ppm), NO2 (0-50ppm), HCN (0-100ppm), NO (0-200ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 131 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, STEL, TWA, OL (Over Limit)
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Ultra
    • Languages
      • English, French, German, Portuguese, Spanish, Simplified Chinese and Russian

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 14 Hours with PID or IR Sensor hours
      • 14-18 hours
      • 18 hours

    Certifications

    • Standards
      • ATEX: II 1G Ex ia IIC T4 Ga
      • CE European Conformity
      • IECEx: Ex ia IIC T4 Ga
      • UL: Class I, Div 1, Group A, B, C, D
      • UL: Class I, Zone 0, Group IIC

    Datalogging

    • Datalogging Sessions
      • 45 Days Based on 8 Hours Shifts Every 15 sec Logging
    • Datalogging Interval
      • 15 sec
    • Datalogging Capable
      • Yes
    • Datalogging
      • 45 days based on 8 hour shifts every 15 seconds logging

    Display

    • Display Included
      • Yes
    • Display Type
      • Dot Matrix Display

    Features & Benefits

    • Features & Benefits
      • Easy Service and Maintenance
      • Ergonomically Designed for Easy Use
      • Hole Watch Mode for Quick Decision Making
      • Honeycomb-Designed Housing for Extra Ruggedness
      • Intuitive LCD Icons for Quick Decision Making
      • Intuitive Large Dot Matrix Display Giving Clear Readings
      • Light yet Rugged Design Fits in the Hand for Easy Sampling
      • Quick Bump and Calibration with IntelliDox System
      • Quick Responding Sensor Technology
      • Scratch-Resistant Display Protector
      • Smart Gas Layout for Clear Sensor Reading
      • Tamper-Proof Operation with One Button Operation

    Options

    • User Options
      • Adjust STEL Period (5-15 min in 1 min Intervals)
      • Bump Test Interval
      • Calibration Due Date (1 to 365 Days, or Set to Zero for Off)
      • Calibration Interval
      • Calibration Span Levels
      • Individual Sensor Enable/Disable
      • LEL and PID Correction Factors
      • Languages: English, French, German, Portuguese, Spanish, Simplified Chinese and Russian
      • Latching Alarms
      • Select Combustible Gases Measurement: 0-100% LEL or Methane Gas 0-5.0% v/v
      • Stealth Mode

    Sampling

    • Sampling Pump Location
      • Built-In Pump
    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 75ft (23m) meter

    Sensor

    • Number of Sensors Included
      • 15
    • Sensor Type
      • Infrared (IR)

    Warnings

    • Warnings & Restrictions
      • The Application should be Reviewed to Ensure the Honeywell BW Ultra can Provide Adequate Detection
      • The LEL IR Combustible Gas Sensor Option Used in Honeywell BW Ultra cannot Detect Certain Combustible Gases Including Hydrogen and Acetylene

    Warranty

    • Warranty
      • 2 Years Battery
      • 3 Years on Instrument
      • Sensors: 3 Years (2 Years NH3, 1 Year PID and Cl2)

    Wireless

    • Wireless Technology
      • BLE
      • Bluetooth (BLE)
    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • LEL 0-100% LEL, 0-5.00% vol
    • Correction Factor
      • LEL and PID Correction Factors
    • Combustible
      • Yes
    • Gas Type
      • O2, LEL, H2S, CO, SO2, H2, CO2, NH3, VOC, Cl2, NO2, HCN, NO
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/68

    Dimensions & Weight

    • Size
      • 5.8 in x 3.3 in x 1.6 in

    Technical Specifications

    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Honeywell TouchConnect - Easy Ability to Enter Bump or Calibration Mode or Change Set-Points
    • Gases Detected
      • H2S, CO, O2, LEL, VOC, CO2, SO2, NH3, H2, Cl2, NO2, HCN, NO
    • Event Logging
      • 30 Alarm Events and 10 Bump Events
    • Keypad Type
      • One Button Operation
    • Pump Draw
      • Sample from up to 75 ft / 22.9m
    • Tests
      • Activated Detector Automatically Perform One Internal Diagnostic Test Every 24 Hours (Sensors, Battery, and Circuitry)

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Sampling and Monitoring Confined Spaces Before and After Entry

    Others

    • Industry
      • Energy
      • Energy
    • Brand : BW|Honeywell BW
    • Weight : 14.5 ounce av|411 gram
    • Sub-Category : Multi-Gas|Multi-Gas Detector
    • Instrument Size : 5.8 x 3.3 x 1.6 in. / 14.8 x 8.5 x 4.0 cm
    • Weight range : 411 g gram
    • Humidity Range : 5 to 95% RH (Non-Condensing) percent|5%-95% percent
    • Sensor Range : O2 (0-25%), LEL (0-100%LEL), H2S (0-100ppm), CO (0-2000ppm), SO2 (0-100ppm), H2 (0-2000ppm), CO2 (0-50000ppm), NH3 (0-100ppm), VOC (0-1000ppm), Cl2 (0-20ppm), NO2 (0-50ppm), HCN (0-100ppm), NO (0-200ppm)
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 131 degree Fahrenheit|50|50 degree Celsius
    • Alarm Settings : Low, High, STEL, TWA, OL (Over Limit)
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 14 Hours with PID or IR Sensor hours|14-18 hours|18 hours
    • Standards : ATEX: II 1G Ex ia IIC T4 Ga|CE European Conformity|IECEx: Ex ia IIC T4 Ga|UL: Class I, Div 1, Group A, B, C, D|UL: Class I, Zone 0, Group IIC
    • Datalogging Sessions : 45 Days Based on 8 Hours Shifts Every 15 sec Logging
    • Datalogging Interval : 15 sec
    • Datalogging Capable : Yes
    • Datalogging : 45 days based on 8 hour shifts every 15 seconds logging
    • Display Included : Yes
    • Display Type : Dot Matrix Display
    • Features & Benefits : Easy Service and Maintenance|Ergonomically Designed for Easy Use|Hole Watch Mode for Quick Decision Making|Honeycomb-Designed Housing for Extra Ruggedness|Intuitive LCD Icons for Quick Decision Making|Intuitive Large Dot Matrix Display Giving Clear Readings|Light yet Rugged Design Fits in the Hand for Easy Sampling|Quick Bump and Calibration with IntelliDox System|Quick Responding Sensor Technology|Scratch-Resistant Display Protector|Smart Gas Layout for Clear Sensor Reading|Tamper-Proof Operation with One Button Operation
    • User Options : Adjust STEL Period (5-15 min in 1 min Intervals)|Bump Test Interval|Calibration Due Date (1 to 365 Days, or Set to Zero for Off)|Calibration Interval|Calibration Span Levels|Individual Sensor Enable/Disable|LEL and PID Correction Factors|Languages: English, French, German, Portuguese, Spanish, Simplified Chinese and Russian|Latching Alarms|Select Combustible Gases Measurement: 0-100% LEL or Methane Gas 0-5.0% v/v|Stealth Mode
    • Sampling Pump Location : Built-In Pump
    • Sampling Pump Included : Yes
    • Sampling Pump Range : 75ft (23m) meter
    • Number of Sensors Included : 15
    • Sensor Type : Infrared (IR)
    • Warnings & Restrictions : The Application should be Reviewed to Ensure the Honeywell BW Ultra can Provide Adequate Detection|The LEL IR Combustible Gas Sensor Option Used in Honeywell BW Ultra cannot Detect Certain Combustible Gases Including Hydrogen and Acetylene
    • Warranty : 2 Years Battery|3 Years on Instrument|Sensors: 3 Years (2 Years NH3, 1 Year PID and Cl2)
    • Wireless Technology : BLE|Bluetooth (BLE)
    • Wireless Enabled : Yes
    • Combustible Concentration : LEL 0-100% LEL, 0-5.00% vol
    • Ingress Protection : IP66/68|IP66/68
    • Correction Factor : LEL and PID Correction Factors
    • Combustible : Yes
    • Gas Type : O2, LEL, H2S, CO, SO2, H2, CO2, NH3, VOC, Cl2, NO2, HCN, NO
    • Decibels : 95 decibel
    • Size : 5.8 in x 3.3 in x 1.6 in
    • Connected Worker : Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App|Honeywell TouchConnect - Easy Ability to Enter Bump or Calibration Mode or Change Set-Points
    • Gases Detected : H2S, CO, O2, LEL, VOC, CO2, SO2, NH3, H2, Cl2, NO2, HCN, NO
    • Event Logging : 30 Alarm Events and 10 Bump Events
    • Power Source : Battery
    • Series Name : Honeywell BW Ultra
    • Keypad Type : One Button Operation
    • Application : Sampling and Monitoring Confined Spaces Before and After Entry
    • Pump Draw : Sample from up to 75 ft / 22.9m
    • Languages : English, French, German, Portuguese, Spanish, Simplified Chinese and Russian
    • Industry : Energy|Energy
    • Tests : Activated Detector Automatically Perform One Internal Diagnostic Test Every 24 Hours (Sensors, Battery, and Circuitry)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Ultra Multi-Gas Detector Data Sheet
    application/pdf 1.06 MB
    7/15/2021
    1.06 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    BW™ Ultra User Manual
    application/pdf 6.01 MB
    1/13/2023
    6.01 MB
    Honeywell BW™ Ultra - Quick Reference Guide
    application/pdf 1.79 MB
    3/10/2023
    1.79 MB
    Honeywell BW™ Ultra - User Manual
    application/pdf 4.2 MB
    6/13/2023
    4.2 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    BW Ultra Firmware - V.01.026
    application/zip 987.03 KB
    10/14/2026
    987.03 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    BW™ Ultra Brochure
    application/pdf 840.43 KB
    7/27/2021
    840.43 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Ultra - Release Note V 1.024
    application/pdf 248.64 KB
    5/3/2023
    248.64 KB
    Honeywell BW™ Ultra Technical Note 106F
    application/pdf 528.57 KB
    7/15/2021
    528.57 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    BW™ Ultra EU Declaration of Conformity
    application/pdf 239.32 KB
    6/11/2024
    239.32 KB
    BW™ Ultra APL Certificate of Compliance
    application/pdf 342.35 KB
    7/15/2021
    342.35 KB
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    BW™ Ultra EU Declaration of Conformity
    application/pdf 239.32 KB
    6/11/2024
    239.32 KB
    Honeywell BW™ Ultra - Release Note V 1.024
    application/pdf 248.64 KB
    5/3/2023
    248.64 KB
    BW™ Ultra APL Certificate of Compliance
    application/pdf 342.35 KB
    7/15/2021
    342.35 KB
    BW™ Ultra Brochure
    application/pdf 840.43 KB
    7/27/2021
    840.43 KB
    BW™ Ultra User Manual
    application/pdf 6.01 MB
    1/13/2023
    6.01 MB
    Honeywell BW™ Ultra - Quick Reference Guide
    application/pdf 1.79 MB
    3/10/2023
    1.79 MB
    Honeywell BW™ Ultra Multi-Gas Detector Data Sheet
    application/pdf 1.06 MB
    7/15/2021
    1.06 MB
    Honeywell BW™ Ultra - User Manual
    application/pdf 4.2 MB
    6/13/2023
    4.2 MB
    Honeywell BW™ Ultra Technical Note 106F
    application/pdf 528.57 KB
    7/15/2021
    528.57 KB
    BW Ultra Firmware - V.01.026
    application/zip 987.03 KB
    10/14/2026
    987.03 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Ultra Multi-Gas Detector Data Sheet
    1.06 MB
    7/15/2021
    BW™ Ultra User Manual
    6.01 MB
    1/13/2023
    Honeywell BW™ Ultra - Quick Reference Guide
    1.79 MB
    3/10/2023
    Honeywell BW™ Ultra - User Manual
    4.2 MB
    6/13/2023
    BW Ultra Firmware - V.01.026
    987.03 KB
    10/14/2026
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    BW™ Ultra Brochure
    840.43 KB
    7/27/2021
    Honeywell BW™ Ultra - Release Note V 1.024
    248.64 KB
    5/3/2023
    Honeywell BW™ Ultra Technical Note 106F
    528.57 KB
    7/15/2021
    BW™ Ultra EU Declaration of Conformity
    239.32 KB
    6/11/2024
    BW™ Ultra APL Certificate of Compliance
    342.35 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    HU-BAT
    Rechargeable battery pack with screw
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BAT
    Rechargeable battery pack with screw
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BAT-AU
    REPLACEMENT BATTERY PACK FOR ULTRA AU
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BAT-AU
    REPLACEMENT BATTERY PACK FOR ULTRA AU
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BC
    Replacement back enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BC
    Replacement back enclosure
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BOOT
    Concussion-proof boot
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-BOOT
    Concussion-proof boot
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-CK-CC
    Carrying case for Honeywell BW™ Ultra with foam and lid insert
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-CK-CC
    Carrying case for Honeywell BW™ Ultra with foam and lid insert
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-CK-DL-AU
    ULTRA DELUXE CONFINED SPACE KIT-AU
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-CK-DL-AU
    ULTRA DELUXE CONFINED SPACE KIT-AU
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-FC-B
    Replacement front enclosure with LCD gasket (black)
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-FC-B
    Replacement front enclosure with LCD gasket (black)
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-FC-Y
    Replacement front enclosure with LCD gasket (yellow)
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-FC-Y
    Replacement front enclosure with LCD gasket (yellow)
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-FPCB
    Replacement flex PCB
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-FPCB
    Replacement flex PCB
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-IN
    Replacement pump inlet with screw
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
    HU-IN
    Replacement pump inlet with screw
    https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square