/content/sps/ca/fr/search-results.html

    software licenses

    790M171 Extension License for Crisis Communication

    Extension Licence for CRISIS connunication support (50 users) with the following additional Functions and Features.

    Aperçu

    Part Number: 790M171

    Extension licence for CRISIS communication support with the following additional functions and features:

    • Broadcast groups with up to 50 subscribers configurable.
    • Up to 20 (instead of usually 10) process resources for simultaneous active broadcasts or conferences.
    • High priority processes configurable that cause low priority processes to terminate.
    • Broadcasts with support for function groups and info calls.
    • Broadcast calls with current announcement to record ad-hoc via telephone.
    • Broadcasts with the option to enter the number of subscribers to be reached.
    • Broadcasts with activation code and/or security codes.
    • Sending of info and result e-mails.
    • Support of time profiles incl. holiday table for digital inputs and notifications.
    • Special conferences for emergency conferences in the context of the automation of the escape and rescue plan according to the workplace ordinance.
    • A maximum of 1 licence can be used.
    Caractéristiques

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Broadcast Calls with Current Announcement to Record Ad-Hoc via Telephone
      • Broadcast Groups with Up to 50 Subscribers Configurable
      • Broadcasts with Activation Code and/or Security Codes
      • Broadcasts with Support for Function Groups and Info Calls
      • Broadcasts with the Option to Enter the Number of Subscribers to be Reached
      • High Priority Processes Configurable that Cause Low Priority Processes to Terminate
      • Sending of Info and Result Emails
      • Special Conferences for Emergency Conferences in the Context of the Automation of the Escape and Rescue Plan According to the Workplace Ordinance
      • Support of Time Profiles Incl. Holiday Table for Digital Inputs and Notifications
      • Up to 20 (Instead of Usually 10) Process Resources for Simultaneous Active Broadcasts or Conferences

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Broadcast Calls with Current Announcement to Record Ad-Hoc via Telephone
      • Broadcast Groups with Up to 50 Subscribers Configurable
      • Broadcasts with Activation Code and/or Security Codes
      • Broadcasts with Support for Function Groups and Info Calls
      • Broadcasts with the Option to Enter the Number of Subscribers to be Reached
      • High Priority Processes Configurable that Cause Low Priority Processes to Terminate
      • Sending of Info and Result Emails
      • Special Conferences for Emergency Conferences in the Context of the Automation of the Escape and Rescue Plan According to the Workplace Ordinance
      • Support of Time Profiles Incl. Holiday Table for Digital Inputs and Notifications
      • Up to 20 (Instead of Usually 10) Process Resources for Simultaneous Active Broadcasts or Conferences

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : A Maximum of 1 License can be Used|Broadcast Calls with Current Announcement to Record Ad-Hoc via Telephone|Broadcast Groups with Up to 50 Subscribers Configurable|Broadcasts with Activation Code and/or Security Codes|Broadcasts with Support for Function Groups and Info Calls|Broadcasts with the Option to Enter the Number of Subscribers to be Reached|High Priority Processes Configurable that Cause Low Priority Processes to Terminate|Sending of Info and Result Emails|Special Conferences for Emergency Conferences in the Context of the Automation of the Escape and Rescue Plan According to the Workplace Ordinance|Support of Time Profiles Incl. Holiday Table for Digital Inputs and Notifications|Up to 20 (Instead of Usually 10) Process Resources for Simultaneous Active Broadcasts or Conferences
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    790M171
    Lic.Ext.Tel Connect pcomm.de crise-50 u
    790M171
    Lic.Ext.Tel Connect pcomm.de crise-50 u