/content/sps/ca/fr/search-results.html

    software licenses

    790M161 Extension License for Messaging Package

    Extension licence for mobile messaging (50 devices) with the following additional functions and features.

    Aperçu

    Part Number: 790M161

    Extension licence for Mobile Messaging with the following additional functions and features:

    Intelligent text messaging per 50 devices and per interface or device type:

    • Systevo-Mobile-Client (= SMC) interface incl. gateway module (Attention: Does not include SMC control licenses.)
    • ASCOM OAP interface
    • Mitel OM-AXI interface
    • Spectralink DECT interface
    • A maximum of 5 licences can be used.
    Caractéristiques

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Technical Specifications

    • Interface 
      • ASCOM OAP
      • Mitel OM-AXI
      • Spectralink DECT

    Fonctions

    • Features & Benefits
      • A Maximum of 5 Licenses can be Used
      • Intelligent Text Messaging per 50 Devices and per Interface or Device Type: Systevo-Mobile-Client (= SMC) Interface Incl. Gateway Module (Attention: Does Not Include SMC Control Licenses)

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Technical Specifications

    • Interface 
      • ASCOM OAP
      • Mitel OM-AXI
      • Spectralink DECT

    Fonctions

    • Features & Benefits
      • A Maximum of 5 Licenses can be Used
      • Intelligent Text Messaging per 50 Devices and per Interface or Device Type: Systevo-Mobile-Client (= SMC) Interface Incl. Gateway Module (Attention: Does Not Include SMC Control Licenses)

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Interface  : ASCOM OAP|Mitel OM-AXI|Spectralink DECT
    • Industry : Healthcare
    • Features & Benefits : A Maximum of 5 Licenses can be Used|Intelligent Text Messaging per 50 Devices and per Interface or Device Type: Systevo-Mobile-Client (= SMC) Interface Incl. Gateway Module (Attention: Does Not Include SMC Control Licenses)
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    790M161
    Lic.Ext.Tel Connect pmessagerie-50ap.
    790M161
    Lic.Ext.Tel Connect pmessagerie-50ap.