/content/sps/ca/fr/search-results.html

    software licenses

    790M153 Extension License for ESPA 4.4.4./ESPA-X

    Extension licence for ESPA 4.4.4./ESPA-X interface with the following additional functions and features.

    Aperçu

    Part Number: 790M153

    Extension licence for ESPA 4.4.4./ESPA-X interface with the following additional functions and features:

    • Either serial connection via ESPA 4.4.4 or LAN-based via ESPA-X.
    • Support of alarm calls triggered by the fire alarm system.
    • A maximum of 1 licence can be used.
    Caractéristiques

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Either Serial Connection via ESPA 4.4.4 or LAN-Based via ESPA-X
      • Support of Alarm Calls Triggered by the Fire Alarm System

    Applications & Compatibility

    • Compatibility
      • ESPA 4.4.4. or ESPA-X Interface

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Either Serial Connection via ESPA 4.4.4 or LAN-Based via ESPA-X
      • Support of Alarm Calls Triggered by the Fire Alarm System

    Applications & Compatibility

    • Compatibility
      • ESPA 4.4.4. or ESPA-X Interface

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : A Maximum of 1 License can be Used|Either Serial Connection via ESPA 4.4.4 or LAN-Based via ESPA-X|Support of Alarm Calls Triggered by the Fire Alarm System
    • Compatibility : ESPA 4.4.4. or ESPA-X Interface
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    790M153
    Lic.Ext. Tel Connect pESPA 4.4.4ESPA-X
    790M153
    Lic.Ext. Tel Connect pESPA 4.4.4ESPA-X