/content/sps/ca/fr/search-results.html

    patient room components

    Systevo Display Unit with Call- and Cancel buttons

    Display unit with high-quality LC-display to indicate system messages of the local ward and if zone linkage is active from other wards.

    Aperçu

    Part Number: 74910D1

    Display unit with high-quality LC-display to indicate system messages of the local ward and if zone linkage is active from other wards. Integrated call and cancel buttons for presence marking and call activation by care givers.
    Equipped with two line (each 8-digits) alphanumeric display with backlight.
    Messages can be identified from a larger distance/low ambient brightness.
    With set presence, display of messages (alarms, calls and presence etc.) with the highest priority, scrolling if several messages of identical priority are present. Acoustic call forwarding with set presence and the possibility of triggering additional calls.
    Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.
    Upgradable to future system firmware thanks to future-oriented flash memory technology to ensure automated software updates during operation.

    Features

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free

    Equipped with:

    • 2 x 8-charcters alphanumeric LC-display with backlight, readable from min. 3 m distance (reading angle 130 degree)
    • 1 call button (with red LED)
    • 1 presence button (with green LED)
    • Buzzer for acoustical call indication
    • Connection: Datenbus (DBUS)

    Inputs / outputs:

    • Power supply 24V DC
    • Data bus (DBUS)

    Features:

    • Call triggering, call cancellation
    • Cancellation of malfunctions (5s)
    • Display of system messages
    Additional information

    Product available from September 2021.

    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)