/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    patient room components

    Room Unit Connection board for SRT/SRD

    Basic connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to be used as a room unit, to provide the required nurse call functions in the resident/patient room according to the nurse call standards.

    Aperçu
    Basic connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to be used as a room unit, to provide the required nurse call functions in the resident/patient room according to the nurse call standards.Connection to the overriding room controller via the data bus (DBUS), such as a room electronic module (SEM/SEM+). For speech capability (STR only), SEM+ is requiredConnected SRT/SRD are monitored by the superordinated room controller according to the specifications of VDE 0834 using an interactive data bus.Includes a user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.Special material properties:• High quality plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction.• Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.).• Suitable for use in care facilities with high demands on hygiene, stability, longevity and durability.• Plastic (PC + ABS-FR), matt• UV-resistant, impact-resistant• Heat resistance, stability• Longevity, durability, halogen free• Flame protection (fire protection class V0)Inputs/Outputs:• 24V DC power supply• DBUS/RABUS: 1x RS487 (200 m each)• Connection terminals: color-coded for up to 3x 0.6 mm (2 x 0.8 mm) wires (rigid)• Galvanic isolation of the control functions according to EN 60601.1.1 through external protective measures
    Caractéristiques
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list