/content/sps/ca/fr/search-results.html

    central components

    Multimode Fiber SC-LC Sx

    High-quality Fiber Optic patch cable Multimode 50/125 µm, Duplex, LC on SC, length 2 m.

    Aperçu

    Part Number: 79823F1

    High-quality Fiber Optic patch cable Multimode 50/125 µm, Duplex, LC on SC, length 2 m. To connect the GBIC module (SC) with a Patch Panel (LC).

    Features
    • 1000BASE Standard
    • SC/LC connector
    • 50 µm Multimode fibre (MMF)cable
    • Fibre type: Multimode 50 µm
    • Speed: 1000 Base SX
    • Length: 2 m
    • Plug 1: LC
    • Plug 2: SC