/content/sps/ca/fr/search-results.html

    central components

    Blind cover plate for Systevo units

    Blind cover plate for systevo units. High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Aperçu

    Part Number: 88885H3

    Blind cover plate for Systevo units.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Additional information

    Product available from September 2021.

    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)