/content/sps/ca/fr/search-results.html

    hard hats

    Fibre-Metal E2 SwingStrap & Quick-Lok

    Le système de protection de la tête le plus sophistiqué disponible

    Aperçu
    Fibre-Metal® SuperEight™ SwingStrap™ hats and caps are the most sophisticated head protection system available.
    They are the only hats and caps that combine the exceptional comfort of a 360° padded sweatband with the head hugging stability and easy adjustment of a ratchet headband.
    When a welding helmet: faceshield or goggle are mounted on SuperEight™ SwingStrap™ hard hats: workers can convert their cap from the normal wearing position (and back) with the patented SwingStrap™ without having to remove: reverse and reinstall the suspension headband.
    For secure: long-term combination: the Quick-Lok™ mounting blocks are screwed onto the protective cap. Welding helmets: face shields: goggles: etc. are equipped with Quick-Lok™ cups which can be securely mounted onto and removed from the cap – without tools.
    • Thermoplastic cap style hard hat with Fibre-Metal® smooth crown design
    • The technically-advanced SuperEight suspension balances and spreads weight over a wide area for added comfort and impact protection
    • Available in a wide range of popular colors and full graphic designs
    Meets ANSI Z89.1-2014 Type 1: Class C in both forward and reverse donning