/content/sps/ca/fr/search-results.html

    hard hats

    Fibre-Metal E2 Ratchet & Quick-Lok

    Le système de protection de la tête le plus sophistiqué disponible

    Aperçu
    Fibre-Metal® SuperEight™ hats and caps are the most sophisticated head protection system available.
    The exclusive smooth crown design contains a technically advanced suspension with eight load bearing points to stabilize and balance the hard hat during everyday wear.
    On impact the SuperEight™ Impact Energy Control System dissipates force by reducing itto smaller increments and spreading it over a greater area.
    All Fibre-Metal® SuperEight™ protective hats and caps contain the same protective performance and comfort package as the SwingStrap™ series.
    For secure: long-term combination: the Quick-Lok™ mounting blocks are screwed onto the protective cap. Welding helmets: face shields: goggles: etc. are equipped with Quick-Lok™ cups which can be securely mounted onto and removed from the cap – without tools.
    • Thermoplastic cap style hard hat with Fibre-Metal® smooth crown design
    • The technically-advanced SuperEight suspension balances and spreads weight over a wide area for added comfort and impact protection
    • Available in a wide range of popular colors and full graphic designs
    • Meets ANSI Z89.1-2014 Type 1: Class C