/content/sps/ca/fr/search-results.html

    steel mesh barrier

    COMBISAFE® Steel Mesh Debris Barrier Lightweight

    ART. NO. 3266/3267

    Aperçu
    Same basic design as the Steel Mesh Barrier (ART. no. 3240/3241) but without a toeboard. Use together with the Steel Mesh Barrier (ART. no. 3240/3241) to gain extra protection height.• ART. no. 3266/Size 2602mm x 1150mm/Weight 11.7kg• ART. no. 3267/Size 1474mm x 1150mm/Weight 7.3kg• Powder-coated finish• Complies with EN 13374 Class A, B• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate