/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Verticlamp MkII

    ART. NO. 1561

    Aperçu
    An attachment that clamps to narrow members from 0-150mm thick, such as steel sheets. This clamp also has reversible jaws. The heavy-duty coarse thread is quick to set, and tightened using a hammer. It is also robust to withstand site treatment. Can be mounted both vertically and horizontally, using the Safety Post Attachment 90° (ART. no. 1505) to support the Safety Post.• Weight 4.8kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate