/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Toeboard Holder

    ART. NO. 1111

    Aperçu
    Fitted to the edge protection Safety Post to hold the toeboard in position.The design allows for it to be fitted or dismantled with the guardrail in place.• Weight 0.6kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate