/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Timber Beam Attachment 40mm/60mm

    ART. NO. 1402/1412

    Aperçu
    Used to attach to timber soffit formwork beams and proprietary forming systems.The attachment is quickly and easily secured to the form beam, by hammering the wedge home. There are two models available depending on the size of the form beam: ART. no. 1402 for form beams with a top flange thickness of 60mm and ART. no. 1412 for those with a 40mm top flange thickness.• ART. no. 1402/Flange thickness 60mm/Weight 3.8kg• ART. no. 1412/Flange thickness 40mm/Weight 3.6kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate