/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Steel Mesh Barrier Holder

    ART. NO. 3223

    Aperçu
    The Steel Mesh Barrier Holder allows for the barrier to be installed at any height on the Safety Post, facilitating work under the barrier, and enabling the barrier to be parallel with the working surface at all times.• Weight 1.3kg• Patented• Powder coated finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate