/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Safety Post Extender

    ART. NO. 1242/1245

    Aperçu
    Used to increase the height of the Safety Post and Steel Mesh Barrier (ART. no. 3240) when pouring thicker slabs. Attachment loads will increase when using this post so technical advice should always be sought before using this product. Snap-in locking mechanism.• ART. no. 1242/Size 240mm/Weight 0.9kg• ART. no. 1245/Size 425mm/Weight 1.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate