/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Multifoot

    ART. NO. 1290

    Aperçu
    Used for horizontal surface applications, most commonly at the slab edge.The three points of support enable the accurate installation on an uneven surface and ensure that the anchor load is correctly controlled. The Multifoot can be secured using a variety of anchors appropriate to the base material.• Weight 1.3kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate