/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Multi Clamp

    ART. NO. 1550

    Aperçu
    This most versatile attachment covers a wide range of applications. It can clamp horizontally or vertically over a thickness ranging from 20mm up to 510mm using the reversible jaw. The heavy-duty coarse thread is quick to set, and can be tightened using a hammer. It is also robust to withstand site treatment.• Weight 6.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate