/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Ground Support

    ART. NO. 1800

    Aperçu
    Used to support the Steel Mesh Barrier (ART. no. 3240) as a demarcation solution only. Used to indicate hazards beyond the line of the barrier, such as excavations, traffic areas, roof edges etc. Can be anchored with a light duty fixing or counterweight, to prevent unintentional movement.• Weight 3.2kg• Size 1195 x 194mm• Hot-dip galvanised finish