/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Eaves Attachment - Adjustable Extended

    ART. NO. 1705

    Aperçu
    An adjustable Eaves Attachment for roof edge protection. The bolt accommodates large variations in the width of the support, and the adjustable post holder enables flexibility in positioning. The Telescope Arm (ART. no. 1750/1751/1752) or Rear Support Adjustable (ART. no. 1741) is used with this attachment. It’s mainly designed for corners of hipped roofs. Shown, the Corner Telescope Arm (ART. no. 2120).• Weight 7.4kg• Registered Design• Hot-dip galvanised finish• Complies with EN 13374 Class A, B, C