/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Eaves Attachment - Adjustable

    ART. NO. 1704

    Aperçu
    An adjustable Eaves Attachment for roof edge protection. The bolt accommodates large variations in the width of the support and the adjustable post holder enables flexibility in positioning. The Telescope Arm (ART. no. 1750/1751/1752) or Rear Support Adjustable (ART. no. 1741) are used with this attachment.• Registered Design• Weight 6.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A, B, C