/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Bridge Attachment

    ART. NO. 1280

    Aperçu
    Primarily used as an edge protection attachment for bridges utilising the bolts for the permanent bridge barrier, but also works in many other applications.Can also be installed using suitable drilled or cast-in anchors.• Weight 1.2kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate