/content/sps/ca/fr/search-results.html

    post and attachement s system

    COMBISAFE® S-System Adjustable Safety Post

    ART. NO. 1140/1142

    Aperçu
    Developed for use with the Steel Mesh Barrier, the Steel Mesh Barrier Holders are set to the required barrier height on the 1.5/1.8m Safety Post. The Steel Mesh Barrier Adjuster (ART. no. 3224) allows the barrier height to be adjusted at a later stage, whilst being protected at all times. The Quiclox locking mechanism eases installation and dismantling in the various attachments.• ART. no. 1140/Size 1500mm/Weight 4.8kg• ART. no. 1142/Size 1800mm/Weight 6.2kg• Hot-dip galvanised• Complies with EN 13374 Class A, B, C• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate