/content/sps/ca/fr/search-results.html

    skyreach anchor

    COMBISAFE® SkyReach Anchor

    ART. NO. 8100

    Aperçu
    Delivered folded, the lightweight anchor device is made of steel and can be manoeuvred and relocated by one person. Delivers an operating radius of 8.5m.Includes a craning sling for lifting into position if required.• Size 3.1m high with a 2m boom• Weight 25kg• Hot-dip galvanised and painted steel• Complies to EN 795:2012 Type B