/content/sps/ca/fr/search-results.html

    hanging platform

    COMBISAFE® Hanging Platform Console

    ART. NO. 2100

    Aperçu
    The Hanging Platform Console is the foundation of the Hanging Platform System; it is the load bearing part where the walking surface and the rail are anchored.Maximum span between consoles is 2.4m.• Weight 17kg• Hot-dip galvanised finish• Complies with EN 12811 Load Class 3