/content/sps/ca/fr/search-results.html

    counterweight system

    COMBISAFE® Counterweight Load Distribution Plate

    ART. NO. 11492

    Aperçu
    The optional Load Distribution Plates are placed underneath each lever arm when installed at deck level to spread loads and protect soft or exposed surfaces.• Weight 0.8kg• Hot-dip galvanised finish bracket with plate in composite material