/content/sps/au/en/search-results.html

    load cells

    Model 6443 X-Y Force Sensor

    Complete two-component system, including flexures, provides unusual structure strength & to minimize crosstalk between the two transducers

    Overview

    Honeywell’s X-Y force sensor is constructed of two strain gauge bridges mounted at 90° and isolated by a flexure system. The complete, two-component system, including flexures, is machined from one specially-prepared metal billet to provide unusual structure strength and to minimize crosstalk between the two transducers.

    This unique sensor has excellent linearity characteristics and maximum structure life. Need additional modifications or a custom design? Contact us for a quote.

    Features
    • Compact size
    • 0.1 % linearity and hysteresis, respectively
    • Simultaneous dual-axis readings
    • Minimal crosstalk
    Specifications

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Manufacturing

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Manufacturing
    • Industry : Government & Public Sector|Healthcare|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 6443 X-Y Force Sensor Datasheet
    application/pdf 302.76 KB
    8/13/2025
    302.76 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 6443 Outline Drawing
    application/pdf 56.27 KB
    7/17/2021
    56.27 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Tire Uniformity Machines for Tire Manufacturing
    application/pdf 1.51 MB
    8/13/2025
    1.51 MB
    Name
    Description
    File Size
    Date
    Size
    Model 6443 X-Y Force Sensor Datasheet
    application/pdf 302.76 KB
    8/13/2025
    302.76 KB
    Tire Uniformity Machines for Tire Manufacturing
    application/pdf 1.51 MB
    8/13/2025
    1.51 MB
    Model 6443 Outline Drawing
    application/pdf 56.27 KB
    7/17/2021
    56.27 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Model 6443 X-Y Force Sensor Datasheet
    302.76 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 6443 Outline Drawing
    56.27 KB
    7/17/2021
    Tire Uniformity Machines for Tire Manufacturing
    1.51 MB
    8/13/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    6443-105
    6443-105-5002K,1AD,2U,6AC,15B:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    6443-105
    6443-105-5002K,1AD,2U,6AC,15B:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    6443-123
    Model 6443, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Vertical Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    6443-123
    Model 6443, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Amphenol MS3102A-14S-5P Electrical connector, Vertical Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    6443-2K/1K
    MODEL X-Y FORCE SENSOR, 2K LBS1K LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    6443-2K/1K
    MODEL X-Y FORCE SENSOR, 2K LBS1K LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    7200-106-15
    MAT CONN WTH 15FT CABLE 1604 AND 7541
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    7200-106-15
    MAT CONN WTH 15FT CABLE 1604 AND 7541
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    7204-16-15
    7204-16-15:TORQUE MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    7204-16-15
    7204-16-15:TORQUE MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    7220-124-15
    CA308BJ,6AZ,7N,33A:Mating Connector - Ca
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    7220-124-15
    CA308BJ,6AZ,7N,33A:Mating Connector - Ca
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01631-09
    LCW2KKZA:MODEL LC, 2K LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01631-09
    LCW2KKZA:MODEL LC, 2K LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01637-20
    LCW500NKZ:MODEL LCW, 500 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01637-20
    LCW500NKZ:MODEL LCW, 500 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01793-06
    LFW5KCZ MODEL LFW, 5000 LBS.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01793-06
    LFW5KCZ MODEL LFW, 5000 LBS.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01882-01
    MODEL LCW, 500 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181
    77-01882-01
    MODEL LCW, 500 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-6443-load-400x400-top-ciid-161181