/content/sps/au/en/search-results.html

    load cells

    Model 53 Series

    Low cost miniature load cells. 5 lb to 50,000 lb capacities. Stainless steel diaphragm design.

    Overview

    Honeywell miniature load cells are designed to fit into systems with limited space or tight clearances. Model 53 bonded, foil strain gauge transducers are designed for cost efficient production and testing applications (e.g., press calibration). Able to measure compression force up to 50,000 lb or 200,000 N, this model achieves a maximum non-linearity of 0.25 % full scale.

    Precision gauging techniques and stainless steel construction provides excellent long-term stability and reliability under severe operating conditions. If you need special modifications or a complete custom design to meet your unique requirements, please contact us.

    Features
    • 5 lb to 50K lb
    • Stainless steel
    • Mini footprint
    • Button-style design
    • mV/V output
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 53 Economical Load Cell Datasheet
    application/pdf 402.91 KB
    8/12/2025
    402.91 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 53 Outline Drawing - 50k lb
    application/pdf 196.52 KB
    7/17/2021
    196.52 KB
    Model 53 External Wiring Diagram
    application/pdf 16.27 KB
    8/13/2025
    16.27 KB
    Model 53 Outline Drawing - 200 lb to 2500 lb
    application/pdf 59.94 KB
    7/17/2021
    59.94 KB
    Model 53 Outline Drawing - 3k lb to 12.5k lb
    application/pdf 39.42 KB
    7/17/2021
    39.42 KB
    Model 53 Outline Drawing - 15k lb to 30k lb
    application/pdf 61.06 KB
    7/17/2021
    61.06 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 53 Side View
    image/png 87.38 KB
    7/17/2021
    87.38 KB
    Model 53 Top View
    image/png 90.85 KB
    7/17/2021
    90.85 KB
    Model 53 Front View
    image/png 70.51 KB
    7/17/2021
    70.51 KB
    Name
    Description
    File Size
    Date
    Size
    Model 53 Outline Drawing - 50k lb
    application/pdf 196.52 KB
    7/17/2021
    196.52 KB
    Model 53 External Wiring Diagram
    application/pdf 16.27 KB
    8/13/2025
    16.27 KB
    Model 53 Outline Drawing - 200 lb to 2500 lb
    application/pdf 59.94 KB
    7/17/2021
    59.94 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 53 Side View
    image/png 87.38 KB
    7/17/2021
    87.38 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 53 Outline Drawing - 3k lb to 12.5k lb
    application/pdf 39.42 KB
    7/17/2021
    39.42 KB
    Model 53 Outline Drawing - 15k lb to 30k lb
    application/pdf 61.06 KB
    7/17/2021
    61.06 KB
    Model 53 Top View
    image/png 90.85 KB
    7/17/2021
    90.85 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 53 Economical Load Cell Datasheet
    application/pdf 402.91 KB
    8/12/2025
    402.91 KB
    Model 53 Front View
    image/png 70.51 KB
    7/17/2021
    70.51 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 53 Economical Load Cell Datasheet
    402.91 KB
    8/12/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model 53 Outline Drawing - 50k lb
    196.52 KB
    7/17/2021
    Model 53 External Wiring Diagram
    16.27 KB
    8/13/2025
    Model 53 Outline Drawing - 200 lb to 2500 lb
    59.94 KB
    7/17/2021
    Model 53 Outline Drawing - 3k lb to 12.5k lb
    39.42 KB
    7/17/2021
    Model 53 Outline Drawing - 15k lb to 30k lb
    61.06 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Model 53 Side View
    87.38 KB
    7/17/2021
    Model 53 Top View
    90.85 KB
    7/17/2021
    Model 53 Front View
    70.51 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    023-0546-00
    AA161:DIN STYLE 40050, 4 SOCKET, (FOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    023-0546-00
    AA161:DIN STYLE 40050, 4 SOCKET, (FOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    023-0568-02
    AA157:DIN STYLE 43650, 4 SOCKET, PG10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    023-0568-02
    AA157:DIN STYLE 43650, 4 SOCKET, PG10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    023-LW185-027
    023-LW185-027:BINDER TYPE, 12 SOCKET,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    023-LW185-027
    023-LW185-027:BINDER TYPE, 12 SOCKET,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-0391-00
    AA923:Nema-4 Splash Proof Cover for 17
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-0391-00
    AA923:Nema-4 Splash Proof Cover for 17
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-0438-00
    AA928:Panel Mount Kit for 38 DIN Model
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-0438-00
    AA928:Panel Mount Kit for 38 DIN Model
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-1148-00
    AA937:MOUNTING BLOCK FOR DISPLACEMENT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-1148-00
    AA937:MOUNTING BLOCK FOR DISPLACEMENT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-1202-00
    AA943:Panel mount kit for 18 DIN (SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    032-1202-00
    AA943:Panel mount kit for 18 DIN (SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0238-07
    AL131CV,1A,2U,6E,15C:MODEL 53, 1,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0238-07
    AL131CV,1A,2U,6E,15C:MODEL 53, 1,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0238-10
    AL131DL,1A,2U,6E,15C:MODEL 53, 2,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0238-10
    AL131DL,1A,2U,6E,15C:MODEL 53, 2,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0239-04
    Model 53 Load Cell:, 5,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0239-04
    Model 53 Load Cell:, 5,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496