/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Load Cells

    Model 3397 Series

    Tension/compression low profile load cells. 25 lb, 50 lb, 100 lb, 200 lb, & 300 lb capacities. ±0.07% full-scale accuracy.

    Overview

    Honeywell's cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

    Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07 % and have measurement ranges from 5 lb up to 100,000 lb. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

    Features
    • Up to 0.05 % accuracy
    • 25 lb to 300 lb range
    • Low sensitivity to extraneous loads
    • Low deflection
    • Built-in temperature compensation
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 519.98 KB
    7/17/2021
    519.98 KB
    Model 3397 Pancake Load Cell Datasheet
    application/pdf 237.54 KB
    7/17/2021
    237.54 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    7/17/2021
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3397 External Wiring Diagram
    application/pdf 163.05 KB
    7/17/2021
    163.05 KB
    Model 3397 Outline Drawing
    application/pdf 42.25 KB
    7/17/2021
    42.25 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3397 Bottom View
    image/png 126.46 KB
    7/17/2021
    126.46 KB
    Model 3397 Front View
    image/png 93.67 KB
    7/17/2021
    93.67 KB
    Name
    Description
    File Size
    Date
    Size
    Model 3397 External Wiring Diagram
    application/pdf 163.05 KB
    7/17/2021
    163.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Test & Measurement Load Accessories Datasheet
    application/pdf 519.98 KB
    7/17/2021
    519.98 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    7/17/2021
    1.25 MB
    Model 3397 Pancake Load Cell Datasheet
    application/pdf 237.54 KB
    7/17/2021
    237.54 KB
    Model 3397 Bottom View
    image/png 126.46 KB
    7/17/2021
    126.46 KB
    Model 3397 Outline Drawing
    application/pdf 42.25 KB
    7/17/2021
    42.25 KB
    Model 3397 Front View
    image/png 93.67 KB
    7/17/2021
    93.67 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    519.98 KB
    7/17/2021
    Model 3397 Pancake Load Cell Datasheet
    237.54 KB
    7/17/2021
    Load Cell Range Guide
    1.25 MB
    7/17/2021
    Model 3397 External Wiring Diagram
    163.05 KB
    7/17/2021
    Model 3397 Outline Drawing
    42.25 KB
    7/17/2021
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Model 3397 Bottom View
    126.46 KB
    7/17/2021
    Model 3397 Front View
    93.67 KB
    7/17/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    32335987-001
    POWER SUPPLY ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    32335987-001
    POWER SUPPLY ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-100
    Model 3397, 100 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-100
    Model 3397, 100 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-200
    Model 3397, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-200
    Model 3397, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-300
    Model 3397, 300 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-300
    Model 3397, 300 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3685901
    KIT MATING CONN DGEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3685901
    KIT MATING CONN DGEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    7200-75-10
    MATING CONNECTOR WITH CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    7200-75-10
    MATING CONNECTOR WITH CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    7200-75-15
    CA302BJ,6AZ,7O,33A:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    7200-75-15
    CA302BJ,6AZ,7O,33A:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    77-01539-11
    AKW200GZ4:MODEL AK, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    77-01539-11
    AKW200GZ4:MODEL AK, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    77-01611-04
    JKW30GZ:MODEL JK, 30 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    77-01611-04
    JKW30GZ:MODEL JK, 30 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    77-01746-08
    JHE60KGC:MODEL JH, 60K PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    77-01746-08
    JHE60KGC:MODEL JH, 60K PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052