/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Load Cells

    Model 152

    S-type/z-beam load cells. Capacities of 5 N to 50K N. ±0.03% full-scale accuracy. Aluminum case.

    Overview

    Honeywell Models 151/152 S-Beam Load Cells combine compact structure with enhanced precision and rigorous testing to form a reliable and durable tension and compression force transducer. The one-piece design achieves an accuracy of ±0.03 % full scale. The lower capacity (50 N and 100 N) Models 152 (Order Code CA152) are constructed from aluminum: whereas higher capacity load cells Models 151 (250 N to 50K N) are made with alloy steel (Order Code CA151). Models 151/152 load cells help keep equipment and specimens safe, as well as minimize test time and maintenance through reliable force measurement.

    Value to Customers
    • Wide capacity range: 50 N to 50K N
    • Standard accuracy of ±0.03 %FS
    • 5-points calibration in tension and compression
    Differentiators
    • Tension and compression calibration
    • 5-points calibration data
    • Mechanical shock tested 50 g peak to IEC 60068-2-27
    • Vibration tested to IEC 60068-2-6
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
    application/pdf 348.78 KB
    7/17/2021
    348.78 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 519.98 KB
    7/17/2021
    519.98 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    7/17/2021
    1.25 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    152 lowres photo
    image/jpeg 16.6 KB
    7/17/2021
    16.6 KB
    152 highres photo
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Model 152 Front View
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    7/17/2021
    1.25 MB
    152 lowres photo
    image/jpeg 16.6 KB
    7/17/2021
    16.6 KB
    Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
    application/pdf 348.78 KB
    7/17/2021
    348.78 KB
    152 highres photo
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 519.98 KB
    7/17/2021
    519.98 KB
    Model 152 Front View
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
    348.78 KB
    7/17/2021
    Test & Measurement Load Accessories Datasheet
    519.98 KB
    7/17/2021
    Load Cell Range Guide
    1.25 MB
    7/17/2021
    152 lowres photo
    16.6 KB
    7/17/2021
    152 highres photo
    89.07 KB
    7/17/2021
    Model 152 Front View
    89.07 KB
    7/17/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K714-02
    BL913CRR,1A,2U,6E,15C,53S:MODEL D, 500 L
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-s-beam-load-cell-model-152-1500-ciid-162173
    060-K714-02
    BL913CRR,1A,2U,6E,15C,53S:MODEL D, 500 L
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-s-beam-load-cell-model-152-1500-ciid-162173