Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Load Cells

Model 127

S-type/z-beam load cells. Capacities of 50 kg & 100 kg. ±0.03% full-scale accuracy.

Overview
Model 127

The Model 127 load cells combines both a compact form and high precision to offer a superior tension force transducer. The one-piece S-shaped design achieves a maximum non-linearity of 0.03 % full scale for load ranges of 50 kg and 100 kg.

Features
  • 50 kg, 100 kg range
  • ±0.03 % FS accuracy
  • Built-in overload resistance
  • One-piece, nickel-plated alloy steel construction
  • Integral cable
  • Cost efficient
Data Sheet
Name
Description
File Size
Date
Size
Model 127 Load Cell Datasheet
application/pdf 272.23 KB
7/17/2021
272.23 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Name
Description
File Size
Date
Size
Model 127 Load Cell Datasheet
application/pdf 272.23 KB
7/17/2021
272.23 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Showing 1 to 5 of 5 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
060-K628-01
Model 127, 50 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-127-load-400x400-top-angle-ciid-161301
060-K628-01
Model 127, 50 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-127-load-400x400-top-angle-ciid-161301
Feedback