/content/sps/au/en/search-results.html

    packaged pressure

    MIP Series Media-Isolated Pressure Transducers

    Configurable Media Isolated Pressure Sensor. Amplified Analog (Voltage ratiometric, voltage regulated and Current) and Digital outputs. As low as ±0.75 %FSS TEB. Absolute, sealed gage. Stainless steel. 1 bar to 70 bar | 15 psi to 1000 psi

    Overview
    The MIP Series offers a heavy duty, media-isolated pressure transducer in a compact, stainless steel construction for use with a wide range of media including aggressive fluids and water. The MIP Series provides a cost-competitive solution for wide-ranging potential applications in tough environments.
    Value to Customers
    • Cost-effective: Small size helps engineers to reduce design and manufacturing costs while maintaining the performance and reliability of the systems
    • Accuracy: Total Error Band (TEB) as low as .10.75 % within -40°C to 125°C compensated temp range and wide pressure range enable engineers to enhance system performance by improving resolution and system accuracy Wide supply voltage range. variety of pressure ports, output options and wide operating temperature range simplify the use in the application High insulation resistance and dielectric strength I
    • Ratiornetric output 0.5 to 4.5V output with sensor diagnostics for debugging internal and external failures
    • Current output: 4 mA to 20 mA output Supports transmission of output signals over longer distances Regulated output Multiple voltage output variants available. Transportation variant consists of load dump protection. Over and reverse voltage protection
    • EMC performance: Operates reliably in the presence of electromagnetic fields. such as wireless signals. RF communication, and electrical devices
    • Hermetically welded design: Supports almost all media without the use of an internal seal. The sensors are designed to be used in harsh environments with aggressive media
    Differentiation
    • Analog and Digital output: Allows the sensor to be directly plugged into the customer’s circuitry without requiring major design changes. This plug and play feature enable ease of implementation and system levelconnectivity.
    • Diagnostics: Beneficial in applications where the sensor functionality and the need to know internal or external failure modes is critical.
    • Great customer value: Multiple configuration possibilities provide flexibility of use in the application with noup front NRE or tooling charges.
    • Durable: Provides the tough environmental capabilities needed, including long-term stability, insulation resistance and dielectric strength, external freeze-thaw resistance and EMC performance.
    • Reduced current consumption: Helps to reduce energy costs and enhances product life if used in battery driven systems. Sleep mode for ultra-low current consumption
    Features
    • Analog Output
    • Pressure range:
      • 1 bar to 70 bar absolute
      • 15 psi to 1000 psi absolute
      • 8 bar to 70 bar sealed gage
      • 100 psi to 1000 psi sealed gage
    • Rugged, stainless steel construction
    • Ratiometric output: 0.5 Vdc to 4.5 Vdc
    • Current output: 4 mA to 20 mA
    • Regulated output: 1 Vdc to 6 Vdc, 0.25 Vdc to 10.25 Vdc, 0.5 Vdc to 4.5 Vdc and 1 Vdc to 5 Vdc
    • Digital Output with 24 bits resolution in pressure and temperature output
    • SPI output: 50 kHz to 1000 kHz
    • I2C output: 100 kHz to 400 kHz
    • Operating temperature: -40°C to 125°C
    • Total Error Band:
      • Ratiometric output: ±0.75 %FSS to ±1.0 % FSS
      • Current, Digital and regulated output : ±1 %FSS to ±2.0 %FSS
    • Industry-leading accuracy as low as ±0.15%FSS BFSL
    • Long term stability: ±0.25 %FSS
    • Radiated immunity: 100 V/m
    • Drinking water approval: NSF/ANSI/CAN 61
    • UL, CE, UKCA, RoHS, REACH compliant
    • Insulation resistance: >100 MΩ, 1000 Vdc (in dry, non-ionized air)
    • Mis-wiring protection
    • Multiple industry-standard pressure port types provide greater flexibility and configurable options for hermetically sealed process connection
    • Load dump protection for transportation application as per ISO7637-2 & ISO 16750-2
    • Reverse voltage protection in regulated and current output variants
    • Over voltage protection ±40 Vdc
    • Surge immunity: ±1 kV line to ground per IEC 61000-4-5
    Potential Applications
    • Industrial: pumps (water, hydraulic fluids), compressors (compressed air), water meter, water pumps, Industrial automation and flow control, process (food, beverage, oil, gas,steam)
    • HVAC/R: refrigerants (butane, propane, ammonia, CO2, R134A, R407C, R410A, R448A/Solstice® N40, R32and R1234ze, R1234yf, glycol + water
    • Transportation: Air system monitoring, hydraulic oil pressure monitoring, agriculture/marine/railway machinery and equipment of gasoline, diesel fuel, engine oil, brake fluid, coolants, CNG
    • Medical: O2, N2, CO2, N2O, air in Heavy duty hospital and outpatient equipment such as hospital beds and massage machines
    • Consumer: General appliances, sports equipment
    Specifications

    Others

    • Industry
      • Healthcare
    • Response Time
      • 1 millisecond
      • 2 millisecond
    • Life
      • 10 million cycles minimum
    • Ingress Protection
      • IP65
      • IP67
      • IP69K

    Others

    • Industry
      • Healthcare
    • Response Time
      • 1 millisecond
      • 2 millisecond
    • Life
      • 10 million cycles minimum
    • Ingress Protection
      • IP65
      • IP67
      • IP69K
    • Industry : Healthcare
    • Response Time : 1 millisecond|2 millisecond
    • Life : 10 million cycles minimum
    • Ingress Protection : IP65|IP67|IP69K
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MIP Series Digital Datasheet
    application/pdf 1.82 MB
    8/13/2025
    1.82 MB
    Data Sheet - MIP Series Analog
    application/pdf 2.84 MB
    11/21/2025
    2.84 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    MIP Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    application/zip 699.35 KB
    8/16/2022
    699.35 KB
    MIP Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    application/zip 672.16 KB
    7/16/2021
    672.16 KB
    MIP Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    application/zip 708.93 KB
    7/16/2021
    708.93 KB
    MIP Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    application/zip 614.27 KB
    7/16/2021
    614.27 KB
    MIP Series, Metri-Pack 150, M1 pressure port type, CAD model.zip
    application/zip 633.21 KB
    7/16/2021
    633.21 KB
    MIP Series CAD Models
    application/zip 2.57 MB
    7/16/2021
    2.57 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    MIP Series Heavy Duty Pressure Transducer Media Compatibility
    application/pdf 1.42 MB
    8/13/2025
    1.42 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches For Forklift Applications
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    MIP Series - Heavy-Duty Pressure Transducers in Pumps and Air Compressors
    application/pdf 2.08 MB
    8/13/2025
    2.08 MB
    Solutions for Ventilators Sensors and Switches
    application/pdf 2.8 MB
    9/29/2026
    2.8 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    MIP Series Pressure Transducers: Industrial Refrigeration Applications
    application/pdf 1.21 MB
    8/13/2025
    1.21 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MIP Series Pressure Transducers: Industrial Applications
    application/pdf 535.29 KB
    8/13/2025
    535.29 KB
    Solutions for Oxygen Concentrators
    application/pdf 2.3 MB
    9/29/2026
    2.3 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    MIP Series Metri-Pack 150 F1 lowres photo
    image/jpeg 13.13 KB
    7/16/2021
    13.13 KB
    MIP Series Metri-Pack 150 G1 lowres photo
    image/jpeg 16.98 KB
    7/16/2021
    16.98 KB
    MIP Series Product Photo
    application/zip 1.45 MB
    7/16/2021
    1.45 MB
    MIP Series Metri-Pack 150 N2 highres photo
    image/jpeg 179.47 KB
    7/16/2021
    179.47 KB
    MIP Series Metri-Pack 150 N1 highres photo
    image/jpeg 172.14 KB
    7/16/2021
    172.14 KB
    MIP Series Metri-Pack 150 N2 lowres photo
    image/jpeg 16.83 KB
    7/16/2021
    16.83 KB
    MIP Series Metri-Pack 150 G2 lowres photo
    image/jpeg 17.11 KB
    7/16/2021
    17.11 KB
    MIP Series Metri-Pack 150 M1 highres photo
    image/jpeg 177.84 KB
    7/16/2021
    177.84 KB
    MIP Series Metri-Pack 150 N1 lowres photo
    image/jpeg 16.4 KB
    7/16/2021
    16.4 KB
    MIP Series Metri-Pack 150 F1 highres photo
    image/jpeg 117.07 KB
    7/16/2021
    117.07 KB
    MIP Series Metri-Pack 150 G2 highres photo
    image/jpeg 181.51 KB
    7/16/2021
    181.51 KB
    MIP Series Metri-Pack 150 M1 lowres photo
    image/jpeg 16.74 KB
    7/16/2021
    16.74 KB
    MIP Series Metri-Pack 150 G1 highres photo
    image/jpeg 769.32 KB
    7/16/2021
    769.32 KB
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    MIP Series Metri-Pack 150 F1 lowres photo
    image/jpeg 13.13 KB
    7/16/2021
    13.13 KB
    MIP Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    application/zip 699.35 KB
    8/16/2022
    699.35 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Sensors and Switches For Forklift Applications
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    MIP Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    application/zip 672.16 KB
    7/16/2021
    672.16 KB
    MIP Series Metri-Pack 150 G1 lowres photo
    image/jpeg 16.98 KB
    7/16/2021
    16.98 KB
    MIP Series Product Photo
    application/zip 1.45 MB
    7/16/2021
    1.45 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    MIP Series Metri-Pack 150 N2 highres photo
    image/jpeg 179.47 KB
    7/16/2021
    179.47 KB
    MIP Series - Heavy-Duty Pressure Transducers in Pumps and Air Compressors
    application/pdf 2.08 MB
    8/13/2025
    2.08 MB
    MIP Series Metri-Pack 150 N1 highres photo
    image/jpeg 172.14 KB
    7/16/2021
    172.14 KB
    MIP Series Metri-Pack 150 N2 lowres photo
    image/jpeg 16.83 KB
    7/16/2021
    16.83 KB
    Solutions for Ventilators Sensors and Switches
    application/pdf 2.8 MB
    9/29/2026
    2.8 MB
    MIP Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    application/zip 708.93 KB
    7/16/2021
    708.93 KB
    MIP Series Metri-Pack 150 G2 lowres photo
    image/jpeg 17.11 KB
    7/16/2021
    17.11 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    MIP Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    application/zip 614.27 KB
    7/16/2021
    614.27 KB
    MIP Series, Metri-Pack 150, M1 pressure port type, CAD model.zip
    application/zip 633.21 KB
    7/16/2021
    633.21 KB
    MIP Series Digital Datasheet
    application/pdf 1.82 MB
    8/13/2025
    1.82 MB
    Data Sheet - MIP Series Analog
    application/pdf 2.84 MB
    11/21/2025
    2.84 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    MIP Series CAD Models
    application/zip 2.57 MB
    7/16/2021
    2.57 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    MIP Series Heavy Duty Pressure Transducer Media Compatibility
    application/pdf 1.42 MB
    8/13/2025
    1.42 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    MIP Series Pressure Transducers: Industrial Refrigeration Applications
    application/pdf 1.21 MB
    8/13/2025
    1.21 MB
    MIP Series Metri-Pack 150 M1 highres photo
    image/jpeg 177.84 KB
    7/16/2021
    177.84 KB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    MIP Series Metri-Pack 150 N1 lowres photo
    image/jpeg 16.4 KB
    7/16/2021
    16.4 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    MIP Series Metri-Pack 150 F1 highres photo
    image/jpeg 117.07 KB
    7/16/2021
    117.07 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MIP Series Metri-Pack 150 G2 highres photo
    image/jpeg 181.51 KB
    7/16/2021
    181.51 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MIP Series Pressure Transducers: Industrial Applications
    application/pdf 535.29 KB
    8/13/2025
    535.29 KB
    Solutions for Oxygen Concentrators
    application/pdf 2.3 MB
    9/29/2026
    2.3 MB
    MIP Series Metri-Pack 150 M1 lowres photo
    image/jpeg 16.74 KB
    7/16/2021
    16.74 KB
    MIP Series Metri-Pack 150 G1 highres photo
    image/jpeg 769.32 KB
    7/16/2021
    769.32 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Name
    Description
    File Size
    Date
    Size
    MIP Series Digital Datasheet
    1.82 MB
    8/13/2025
    Data Sheet - MIP Series Analog
    2.84 MB
    11/21/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    MIP Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    699.35 KB
    8/16/2022
    MIP Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    672.16 KB
    7/16/2021
    MIP Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    708.93 KB
    7/16/2021
    MIP Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    614.27 KB
    7/16/2021
    MIP Series, Metri-Pack 150, M1 pressure port type, CAD model.zip
    633.21 KB
    7/16/2021
    MIP Series CAD Models
    2.57 MB
    7/16/2021
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    MIP Series Heavy Duty Pressure Transducer Media Compatibility
    1.42 MB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches For Forklift Applications
    3.87 MB
    5/22/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    MIP Series - Heavy-Duty Pressure Transducers in Pumps and Air Compressors
    2.08 MB
    8/13/2025
    Solutions for Ventilators Sensors and Switches
    2.8 MB
    9/29/2026
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    10.66 MB
    10/24/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    MIP Series Pressure Transducers: Industrial Refrigeration Applications
    1.21 MB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    MIP Series Pressure Transducers: Industrial Applications
    535.29 KB
    8/13/2025
    Solutions for Oxygen Concentrators
    2.3 MB
    9/29/2026
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    MIP Series Metri-Pack 150 F1 lowres photo
    13.13 KB
    7/16/2021
    MIP Series Metri-Pack 150 G1 lowres photo
    16.98 KB
    7/16/2021
    MIP Series Product Photo
    1.45 MB
    7/16/2021
    MIP Series Metri-Pack 150 N2 highres photo
    179.47 KB
    7/16/2021
    MIP Series Metri-Pack 150 N1 highres photo
    172.14 KB
    7/16/2021
    MIP Series Metri-Pack 150 N2 lowres photo
    16.83 KB
    7/16/2021
    MIP Series Metri-Pack 150 G2 lowres photo
    17.11 KB
    7/16/2021
    MIP Series Metri-Pack 150 M1 highres photo
    177.84 KB
    7/16/2021
    MIP Series Metri-Pack 150 N1 lowres photo
    16.4 KB
    7/16/2021
    MIP Series Metri-Pack 150 F1 highres photo
    117.07 KB
    7/16/2021
    MIP Series Metri-Pack 150 G2 highres photo
    181.51 KB
    7/16/2021
    MIP Series Metri-Pack 150 M1 lowres photo
    16.74 KB
    7/16/2021
    MIP Series Metri-Pack 150 G1 highres photo
    769.32 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MIPAF1XX012BACHX
    MIPS,METRI,F1 PORT,12BARA,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX012BACHX
    MIPS,METRI,F1 PORT,12BARA,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX030BSCHX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX030BSCHX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX050BSCHX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX050BSCHX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX100PSCHX
    MIPS,METRI,F1 PORT,100PSIS,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX100PSCHX
    MIPS,METRI,F1 PORT,100PSIS,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX250PSAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX250PSAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX667PAAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAF1XX667PAAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX001BAAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX001BAAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX001BACHX
    MIPS,METRI,G1 PORT,1BARA,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX001BACHX
    MIPS,METRI,G1 PORT,1BARA,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX002BAAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX002BAAAX
    Stainless Steel Media Isolated Pressure Sensor Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX002BACHX
    MIPS,METRI,G1 PORT,2BARA,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
    MIPAG1XX002BACHX
    MIPS,METRI,G1 PORT,2BARA,4-20MA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909