/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    packaged pressure

    19 mm Series Pressure Sensor

    Unamplified. Absolute, gage, vacuum gage. Wetted parts 316L SS. 0 psi to 3 psi thru 0 psi to 500 psi. Ribbon cable termination.

    Overview

    Honeywell stainless steel 19C, 19U, and 19 Vacuum Gage Series sensors were developed for pressure applications that involve measurement of hostile media in harsh environments compatible with 316 stainless steel. The special Vacuum Gage Series sensors are specifically designed for applications that can be exposed to vacuum.

    The 19C is calibrated and temperature compensated. They are available for use with either a constant voltage or current source. They feature a variety of pressure connections to allow use in a wide range of OEM equipment. The 19U is uncompensated for applications that use their own specialized circuit designs. The 19C and 19U are rugged and reliable transducers for use in a wide variety of pressure sensing applications where corrosive liquids or gases are monitored.

    Specifications

    Others

    • Industry
      • Manufacturing

    Others

    • Industry
      • Manufacturing
    • Industry : Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    19 mm Series Datasheet
    application/pdf 1.74 MB
    8/13/2025
    1.74 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    19 mm Series Datasheet
    application/pdf 1.74 MB
    8/13/2025
    1.74 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Name
    Description
    File Size
    Date
    Size
    19 mm Series Datasheet
    1.74 MB
    8/13/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Embedded Products in Hospital Applications
    4.71 MB
    9/23/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Sensors in Anesthesia Machines
    2.3 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    19C003PG1K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, cell with body o-ring, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG1K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, cell with body o-ring, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG2L
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, flush mount, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG2L
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, flush mount, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG4K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 18-27 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG4K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 18-27 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG5K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14-18 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG5K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14-18 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG7K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14 BSPP, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C003PG7K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14 BSPP, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C005PG1K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, cell with body o-ring, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C005PG1K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, cell with body o-ring, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C005PG2L
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, flush mount, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C005PG2L
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, flush mount, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C015PG1K
    19 mm Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C015PG1K
    19 mm Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C015PG2L
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C015PG2L
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C015PG3K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount with flange, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
    19C015PG3K
    19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount with flange, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047