/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Gas Sensors

    MultiRAE Lite Pumped ATX PMP CH4

    Wireless, portable multi-gas monitor

    Overview
    This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain. Features and Benefits: • Multi-gas monitor for 1-6 gases • Pumped and diffusion models available • Man down alarm • More than 25 different chemical sensors • Fully automatic bump testing and calibration • Real-time access to readings at central command • Swap out sensors as needed • Simple maintenance with replaceable sensors, pump, and battery • 5-way local and remote wireless alarm • Multi-language capability – up to 18 languages • Device Management with Honeywell Sotera™ Express Application: • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue
    Specifications

    Brand

    • Brand
      • RAE

    Dimension & Weight

    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)

    Alarm

    • Alarm Type
      • Audible- Visual- Vibrating

    Battery & Charging

    • Battery Run Time
      • 12-18 hours

    Certifications

    • Standards & Certifications
      • CSA: Class I- Division 1- Groups A- B- C- and D- T4

    Datalogging

    • Datalogging
      • Continuous datalogging (6 months for 5 sensors at 1-minute intervals- 24/7)

    Features & Benefits

    • Features & Benefits
      • Highly versatile and customizable

    Options

    • User Options
      • 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • Four years on Liq O2 sensors

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Gas Type
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2

    Others

    • Minimum Temperature
      • -20 degree Celsius
    • Weight
      • 880 gram
    • Maximum Temperature
      • 50 degree Celsius

    Brand

    • Brand
      • RAE

    Dimension & Weight

    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)

    Alarm

    • Alarm Type
      • Audible- Visual- Vibrating

    Battery & Charging

    • Battery Run Time
      • 12-18 hours

    Certifications

    • Standards & Certifications
      • CSA: Class I- Division 1- Groups A- B- C- and D- T4

    Datalogging

    • Datalogging
      • Continuous datalogging (6 months for 5 sensors at 1-minute intervals- 24/7)

    Features & Benefits

    • Features & Benefits
      • Highly versatile and customizable

    Options

    • User Options
      • 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • Four years on Liq O2 sensors

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Gas Type
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2

    Others

    • Minimum Temperature
      • -20 degree Celsius
    • Weight
      • 880 gram
    • Maximum Temperature
      • 50 degree Celsius
    • Brand : RAE
    • Minimum Temperature : -20 degree Celsius
    • Weight : 880 gram
    • Maximum Temperature : 50 degree Celsius
    • Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Humidity Range : 0%-95% percent
    • Sensor Range : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Alarm Type : Audible- Visual- Vibrating
    • Battery Run Time : 12-18 hours
    • Standards & Certifications : CSA: Class I- Division 1- Groups A- B- C- and D- T4
    • Datalogging : Continuous datalogging (6 months for 5 sensors at 1-minute intervals- 24/7)
    • Features & Benefits : Highly versatile and customizable
    • User Options : 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
    • Sampling Pump Range : 100ft (30m) meter
    • Warranty : Four years on Liq O2 sensors
    • Wireless Technology : BLE
    • Gas Type : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MAA3-0000000-020
    MR LTATXPMP N-WS
    MAA3-0000000-020
    MR LTATXPMP N-WS