/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Software Licenses

    System License for more than 500 rooms

    System license required for firmware V12.10 and higher, for systems with more than 500 rooms and described additional functions and features.

    Overview

    Part Number: 79SW403

    System license required for firmware V12.10 and higher, for systems with more than 500 rooms and described additional functions and features. The system licence for system Systevo Call Ackermann is used to activate associated parameters of the ward management controller and should be installed on the Systevo Control/Systevo Control IP+. The system license is required to upload the system configuration.
    Functions:
    - Supports more than 500 rooms
    - Prepared for VDE 0834-2016
    - "Dynamic acoustical call transfer" (based upon active zone linkage/concentration)
    - Access to new releases of firmware-updates
    - Compatible with VLAN etc.
    - Supports more than 500 IP room devices
    - IP-based intercom

    Features

    - 1 x Staff account included
    - Activation of firmware V12
    - In accordance with DIN VDE 0834-1: 2016-06
    - Allocation of the room configuration
    - Definition of functions and parameters of the resident rooms and work stations
    - Set-up of the call types/groups
    - Configuration of I/O profiles for the call and presence funct. (Call units, signal components)
    - Freely configurable services (interconnection)
    - "Dynamic call forwarding" function (also usable for services)
    - Allocation of timed services
    - Selection of call type groups for services
    - Definition of target-oriented forwarding of messages between groups of Systevo Call Ackermann

    Additional information

    Only 1 of this System Licenses can be purchased per system
    System cannot be configured without a valid license
    System licence is not supported by older versions of the firmware (< V12.10)
    Project-specific planning of the control equipment for systems with more than 500 rooms

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list