/content/sps/au/en/search-results.html

    mobile units

    790D500 DECT-Telephone Series D5 Basic

    Robust DECT end device, which is optimized for use in care facilities.

    Overview

    Part Number: 790D500

    Robust DECT end device, which is optimized for use in care facilities. The shock-protected housing with a rubber gasket surround is equipped with an antimicrobial surface and is resistant to disinfectants. Dust-proof and splash-proof (protection type IP65), the device is prepared for tough day-to-day use and is available to the user with high call times and standby times, even during long shifts. As a mobile device in accordance with the DECT/GAP standard, it can be used for cordless telephone calls and for transmitting data signals of system messages in conjunction with the call system (calls, alarms, technical messages, faults). Incoming messages are shown on the high-quality color display and notified acoustically according to the pre-defined priority. Also designed with a vibration alarm, in order to signal messages in every situation. Message memory for up to 10 messages, which can be repeatedly queried and deleted. Fitted with a 7-row illuminated color display, number and function keys and a high-quality lithium-ion rechargeable battery. Simple menu guidance with intuitive operation in 13 different national languages using the function keys. A comprehensive address book is available, with up to 200 entries (1000 telephone numbers). Cordless telephony via an optional headphone (with microphone) or also in hands-free mode via the integrated loudspeaker.

    Features
    • DECT telephone incl. battery
    • Impact-resistant housing
    • Headphone port
    • Auxiliary loudspeaker
    • 7-line color display
    • Keypad and control keys
    • Memory for 10 text messages (32 characters each)
    • Address book (200 entries with 1000 numbers)
    • Call list
    • 13 menu languages
    • Vibration device
    • Different call signals
    • Certifications: TBR6(DECT RF), TBR22(GAP), EMC ETS300329, CE
    Additional information

    The service life of a battery depends on how often the battery is charged (max. approx. 500 charge cycles). At 2 charges per day, this means approx. 12 months. To maximize the battery life, the battery must always be fully charged. Do not start charging until the battery display is nearly empty.

    (approx. 20 %). If the standby time becomes too short, the battery should be replaced.

    The DECT terminal device cannot be operated on a Clino Call DECT central unit (installations before 2012). Contact our sales representative to work out a suitable solution for you.

    Accessories

    790D501 - Battery for DECT telephone series D5.

    790D503 - Leather case for DECT telephone series D5.

    790D510 - Charging cradle for DECT telephone series D5.

    Specifications

    Features

    • Address Book
      • 200 Entries with 1000 Numbers
    • Includes
      • Battery
    • Features & Benefits
      • Auxiliary Loudspeaker
      • Call List
      • Different Call Signals
      • Headphone Port
      • Impact-Resistant Housing
      • Keypad and Control Keys
      • Memory for 10 Text Messages (32 Characters Each)
      • Vibration Device
    • Display
      • 7-Row Illuminated Color

    Dimensions & Weight

    • Weight (kg)
      • 0.14
    • Dimensions
      • W: 53 mm H: 152 mm D: 27 mm

    Technical Specifications

    • Technical Data
      • A Comprehensive Address Book is Available, with Up to 200 Entries (1000 Telephone Numbers)
      • Also Designed with a Vibration Alarm in Order to Signal Messages in Every Situation. Message Memory for Up to 10 Messages which can be Repeatedly Queried and Deleted
      • As a Mobile Device in Accordance with the DECT/GAP Standard It Can be Used for Cordless Telephone Calls and for Transmitting Data Signals of System Messages in Conjunction with the Call System (Calls, Alarms, Technical Messages, Faults)
      • Cordless Telephony via an Optional Headphone (with Microphone) or Also in Hands-Free Mode via the Integrated Loudspeaker
      • Dust-Proof and Splash-Proof (Protection Type IP65) and the Device is Prepared for Tough Day-To-Day Use and It is Available to the User with High Call Times and Standby Times Even During Long Shifts
      • Fitted with a 7-Row Illuminated Color Display, Number and Function Keys and a High-Quality Lithium-Ion Rechargeable Battery. Integrated Loudspeaker
      • Incoming Messages are Shown On the High-Quality Color Display and Notified Acoustically According to the Pre-Defined Priority
      • Simple Menu Guidance with Intuitive Operation in 13 Different National Languages Using the Function Keys
      • The Shock-Protected Housing with a Rubber Gasket Surround is Equipped with an Antimicrobial Surface and is Resistant to Disinfectants
    • Screen diagonal
      • 4.5 cm
    • Frequency Range
      • 1880 to 1900 MHz

    Applications & Compatibility

    • Compatibility
      • 790D501 Rechargeable Battery for DECT Telephone Series D5
      • 790D510 Charging Tray for DECT Telephone Series D5

    Standards & Certifications

    • Certification
      • CE
      • EMC ETS300329
      • TBR22 (GAP)
      • TBR6 (DECT RF)

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Battery & Charging

    • Battery Type
      • Lithium-Ion

    Others

    • Industry
      • Healthcare

    Features

    • Address Book
      • 200 Entries with 1000 Numbers
    • Includes
      • Battery
    • Features & Benefits
      • Auxiliary Loudspeaker
      • Call List
      • Different Call Signals
      • Headphone Port
      • Impact-Resistant Housing
      • Keypad and Control Keys
      • Memory for 10 Text Messages (32 Characters Each)
      • Vibration Device
    • Display
      • 7-Row Illuminated Color

    Dimensions & Weight

    • Weight (kg)
      • 0.14
    • Dimensions
      • W: 53 mm H: 152 mm D: 27 mm

    Technical Specifications

    • Technical Data
      • A Comprehensive Address Book is Available, with Up to 200 Entries (1000 Telephone Numbers)
      • Also Designed with a Vibration Alarm in Order to Signal Messages in Every Situation. Message Memory for Up to 10 Messages which can be Repeatedly Queried and Deleted
      • As a Mobile Device in Accordance with the DECT/GAP Standard It Can be Used for Cordless Telephone Calls and for Transmitting Data Signals of System Messages in Conjunction with the Call System (Calls, Alarms, Technical Messages, Faults)
      • Cordless Telephony via an Optional Headphone (with Microphone) or Also in Hands-Free Mode via the Integrated Loudspeaker
      • Dust-Proof and Splash-Proof (Protection Type IP65) and the Device is Prepared for Tough Day-To-Day Use and It is Available to the User with High Call Times and Standby Times Even During Long Shifts
      • Fitted with a 7-Row Illuminated Color Display, Number and Function Keys and a High-Quality Lithium-Ion Rechargeable Battery. Integrated Loudspeaker
      • Incoming Messages are Shown On the High-Quality Color Display and Notified Acoustically According to the Pre-Defined Priority
      • Simple Menu Guidance with Intuitive Operation in 13 Different National Languages Using the Function Keys
      • The Shock-Protected Housing with a Rubber Gasket Surround is Equipped with an Antimicrobial Surface and is Resistant to Disinfectants
    • Screen diagonal
      • 4.5 cm
    • Frequency Range
      • 1880 to 1900 MHz

    Applications & Compatibility

    • Compatibility
      • 790D501 Rechargeable Battery for DECT Telephone Series D5
      • 790D510 Charging Tray for DECT Telephone Series D5

    Standards & Certifications

    • Certification
      • CE
      • EMC ETS300329
      • TBR22 (GAP)
      • TBR6 (DECT RF)

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Battery & Charging

    • Battery Type
      • Lithium-Ion

    Others

    • Industry
      • Healthcare
    • Address Book : 200 Entries with 1000 Numbers
    • Weight (kg) : 0.14
    • Technical Data : A Comprehensive Address Book is Available, with Up to 200 Entries (1000 Telephone Numbers)|Also Designed with a Vibration Alarm in Order to Signal Messages in Every Situation. Message Memory for Up to 10 Messages which can be Repeatedly Queried and Deleted|As a Mobile Device in Accordance with the DECT/GAP Standard It Can be Used for Cordless Telephone Calls and for Transmitting Data Signals of System Messages in Conjunction with the Call System (Calls, Alarms, Technical Messages, Faults)|Cordless Telephony via an Optional Headphone (with Microphone) or Also in Hands-Free Mode via the Integrated Loudspeaker|Dust-Proof and Splash-Proof (Protection Type IP65) and the Device is Prepared for Tough Day-To-Day Use and It is Available to the User with High Call Times and Standby Times Even During Long Shifts|Fitted with a 7-Row Illuminated Color Display, Number and Function Keys and a High-Quality Lithium-Ion Rechargeable Battery. Integrated Loudspeaker|Incoming Messages are Shown On the High-Quality Color Display and Notified Acoustically According to the Pre-Defined Priority|Simple Menu Guidance with Intuitive Operation in 13 Different National Languages Using the Function Keys|The Shock-Protected Housing with a Rubber Gasket Surround is Equipped with an Antimicrobial Surface and is Resistant to Disinfectants
    • Screen diagonal : 4.5 cm
    • Industry : Healthcare
    • Includes : Battery
    • Frequency Range : 1880 to 1900 MHz
    • Features & Benefits : Auxiliary Loudspeaker|Call List|Different Call Signals|Headphone Port|Impact-Resistant Housing|Keypad and Control Keys|Memory for 10 Text Messages (32 Characters Each)|Vibration Device
    • Display : 7-Row Illuminated Color
    • Dimensions : W: 53 mm H: 152 mm D: 27 mm
    • Compatibility : 790D501 Rechargeable Battery for DECT Telephone Series D5|790D510 Charging Tray for DECT Telephone Series D5
    • Certification : CE|EMC ETS300329|TBR22 (GAP)|TBR6 (DECT RF)
    • Brand : Honeywell - Systevo Call Ackermann
    • Battery Type : Lithium-Ion
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list