/content/sps/au/en/search-results.html

    Standalone Call Systems

    Separate radio receiver, 868MHz

    The radio receiver with integrated call button is designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology.

    Overview

    Part Number: 73310J2

    The radio receiver with integrated call button is designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology. Equipped with easy-to-read LED status indicators for power and for acknowledgement of incoming call alarms. Radio receiver power supply via the call system's 7-pin auxiliary socket. Simple assignment of up to 64 units to the radio receiver. For compatible radio units a master mode can be set where the receiver responds independently of assignment (pairing) to all incoming alarms (e.g. in recreation rooms).

    Specifications

    Applications & Compatibility

    • Application
      • For Compatible Radio Units a Master Mode can be Set where the Receiver Responds Independently of Assignment (Pairing) to All Incoming Alarms (e.g. In Recreation Rooms)

    Electrical Specifications

    • Power Supply
      • 24 VDC

    Technical Specifications

    • Frequency band (MHz)
      • 868
    • Connection terminal
      • 7-Pin Auxiliary Socket

    Features

    • Features & Benefits
      • Equipped with Easy-to-Read LED Status Indicators for Power and for Acknowledgement of Incoming Call Alarms
      • Programmable for Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
      • The Radio Receiver with Integrated Call Button is Designed with an Isolated Switch Contact Output

    Dimensions & Weight

    • Dimensions
      • W: 40 mm H: 130 mm D: 24 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • For Compatible Radio Units a Master Mode can be Set where the Receiver Responds Independently of Assignment (Pairing) to All Incoming Alarms (e.g. In Recreation Rooms)

    Electrical Specifications

    • Power Supply
      • 24 VDC

    Technical Specifications

    • Frequency band (MHz)
      • 868
    • Connection terminal
      • 7-Pin Auxiliary Socket

    Features

    • Features & Benefits
      • Equipped with Easy-to-Read LED Status Indicators for Power and for Acknowledgement of Incoming Call Alarms
      • Programmable for Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
      • The Radio Receiver with Integrated Call Button is Designed with an Isolated Switch Contact Output

    Dimensions & Weight

    • Dimensions
      • W: 40 mm H: 130 mm D: 24 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : For Compatible Radio Units a Master Mode can be Set where the Receiver Responds Independently of Assignment (Pairing) to All Incoming Alarms (e.g. In Recreation Rooms)
    • Power Supply : 24 VDC
    • Industry : Healthcare
    • Frequency band (MHz) : 868
    • Features & Benefits : Equipped with Easy-to-Read LED Status Indicators for Power and for Acknowledgement of Incoming Call Alarms|Programmable for Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology|The Radio Receiver with Integrated Call Button is Designed with an Isolated Switch Contact Output
    • Dimensions : W: 40 mm H: 130 mm D: 24 mm
    • Connection terminal : 7-Pin Auxiliary Socket
    • Brand : Honeywell
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Separate radio receiver, 868MHz - Datasheet
    application/pdf 23.8 KB
    11/4/2022
    23.8 KB
    Name
    Description
    File Size
    Date
    Size
    Separate radio receiver, 868MHz - Datasheet
    application/pdf 23.8 KB
    11/4/2022
    23.8 KB
    Name
    Description
    File Size
    Date
    Size
    Separate radio receiver, 868MHz - Datasheet
    23.8 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list