/content/sps/au/en/search-results.html

    Standalone Call Systems

    Radio receiver set 868 MHz

    Radio receiver type 73310J2, with integrated call button, designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology.

    Overview

    Part Number: 73310F2

    Comprises:

    Radio receiver type 73310J2, with integrated call button, designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology. Equipped with easy-to-read LED status indicators for power and for acknowledgement of incoming call alarms. Simple assignment of up to 64 units to the radio receiver, or for compatible radio units a master mode option can be set where the receiver responds independently of assignment (pairing) to all incoming alarms (e.g. in recreation rooms).

    Handheld radio transmitter IP68 868 MHz type 73310G2 with red call button in waterproof casing. The handheld transmitter can be used either with an elastic armband and Velcro fastener, or with a lanyard. Power-saving electronics supported by smart battery monitoring that includes transmission of battery status to the radio receiver. Upon call initiation, an optical confirmation indicator is activated for a limited time for the person seeking assistance.

    Scope of delivery

    Radio receiver, handheld radio transmitter, stretch band and neck strap.

    Specifications

    Applications & Compatibility

    • Application
      • Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology

    Electrical Specifications

    • Power Supply
      • 3 V Battery (Handheld Transmitter)

    Features

    • Packing unit
      • Handheld Radio Transmitter
      • Radio Receiver Type 73310J2 with Integrated Call Button
      • Stretch Band and Neck Strap
    • Features & Benefits
      • Designed with an Isolated Switch Contact Output
      • Handheld Radio Transmitter IP68 868 MHz Type 73310G2 with Red Call Button in Waterproof Casing that Includes Transmission of Battery Status to the Radio Receiver
      • Upon Call Initiation an Optical Confirmation Indicator is Activated for a Limited Time for the Person Seeking Assistance

    Technical Specifications

    • Frequency band (MHz)
      • 868

    Dimensions & Weight

    • Dimensions
      • W: 32 mm H: 53 mm D: 17 mm (Handheld Transmitter)

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology

    Electrical Specifications

    • Power Supply
      • 3 V Battery (Handheld Transmitter)

    Features

    • Packing unit
      • Handheld Radio Transmitter
      • Radio Receiver Type 73310J2 with Integrated Call Button
      • Stretch Band and Neck Strap
    • Features & Benefits
      • Designed with an Isolated Switch Contact Output
      • Handheld Radio Transmitter IP68 868 MHz Type 73310G2 with Red Call Button in Waterproof Casing that Includes Transmission of Battery Status to the Radio Receiver
      • Upon Call Initiation an Optical Confirmation Indicator is Activated for a Limited Time for the Person Seeking Assistance

    Technical Specifications

    • Frequency band (MHz)
      • 868

    Dimensions & Weight

    • Dimensions
      • W: 32 mm H: 53 mm D: 17 mm (Handheld Transmitter)

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
    • Power Supply : 3 V Battery (Handheld Transmitter)
    • Packing unit : Handheld Radio Transmitter|Radio Receiver Type 73310J2 with Integrated Call Button|Stretch Band and Neck Strap
    • Industry : Healthcare
    • Frequency band (MHz) : 868
    • Features & Benefits : Designed with an Isolated Switch Contact Output|Handheld Radio Transmitter IP68 868 MHz Type 73310G2 with Red Call Button in Waterproof Casing that Includes Transmission of Battery Status to the Radio Receiver|Upon Call Initiation an Optical Confirmation Indicator is Activated for a Limited Time for the Person Seeking Assistance
    • Dimensions : W: 32 mm H: 53 mm D: 17 mm (Handheld Transmitter)
    • Brand : Honeywell
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Radio receiver set 868 MHz - Datasheet
    application/pdf 36.47 KB
    11/4/2022
    36.47 KB
    Name
    Description
    File Size
    Date
    Size
    Radio receiver set 868 MHz - Datasheet
    application/pdf 36.47 KB
    11/4/2022
    36.47 KB
    Name
    Description
    File Size
    Date
    Size
    Radio receiver set 868 MHz - Datasheet
    36.47 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list